CAT-D487-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 12
  • Number of Rows 2
  • Color Black
  • Connector Code B
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.5
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized No
  • Centerline (Pitch) 4.5
  • Width 20.83
  • Height 32.21
  • Length 40.56
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP68
  • UL Flammability Rating 20mm Flame Test per Standard UL-94
  • Packaging Method Package
  • Serviceable Yes
CAT-H3930-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 19
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Blue
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.32
  • Height 77.7
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • Packaging Method Box
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-H396-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 19
  • Nominal Voltage Architecture 12
  • Color Green
  • Cable Exit Angle 180°
  • Mating Pin Diameter 1.5
  • Connector Mounting Type Panel
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Connector Position Assurance Capable No
CAT-D799-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 40
  • Number of Rows 4
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PPS GF
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 5.5
  • Width 43.15
  • Height 97.54
  • Length 53.29
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP68
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-H3910-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 9
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 36.5
  • Height 41.63
  • Length 36.5
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP68
  • UL Flammability Rating UL 94V-1
  • Packaging Method Package
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-D485-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 12
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Black
  • Connector Code B
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1
  • Contact Current Rating (Max) 7.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 4
  • Width 40.01
  • Height 20.22
  • Length 43.69
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP68
  • UL Flammability Rating 20mm Flame Test per Standard UL-94
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-D781-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 128
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 75.34
  • Height 58.19
  • Length 125.76
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP67
  • Packaging Method Box
  • Packaging Quantity 36
  • Serviceable Yes
CAT-ST858-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 32
  • Number of Rows 8
  • Color Black
  • Connector Code C
  • Cable Exit Angle 180°
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP67
  • Packaging Method Package
  • Packaging Quantity 144
CAT-D487-DCH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 24
  • Operating Voltage 24
  • Color Red
  • Cable Exit Angle Other
  • Body Material PBT GF
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 4.5
  • Width 15
  • Height 15.8
  • Length 31.6
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-D48-PCH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 2.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Height 21.59
  • Length 53.8
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP68
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1000
  • Serviceable Yes
CAT-D486-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 4
  • Nominal Voltage Architecture 12
  • Operating Voltage 200
  • Operating Voltage 200
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 2.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 6.7
  • Width 26.92
  • Height 27.15
  • Length 47.27
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP68
  • UL Flammability Rating 20mm Flame Test per Standard UL-94
  • Connector Position Assurance Capable No
  • Serviceable Yes
DTSK04-1-08PA Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Gray
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 100
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Width 27.7
  • Height 27.6
  • Length 90.9
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP68
  • Packaging Method Box
  • Packaging Quantity 125
  • Connector Position Assurance Capable No
  • Serviceable Yes
DTSK04-1-08PB Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Connector Code B
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 100
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Width 27.7
  • Height 27.6
  • Length 90.9
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP68
  • Packaging Method Package
  • Packaging Quantity 125
  • Connector Position Assurance Capable No
  • Serviceable Yes
DTSK06-1-08SA Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Gray
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 100
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Width 32.5
  • Height 39.6
  • Length 68.7
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP68
  • Packaging Method Box
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
DTSK06-1-08SB Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Connector Code B
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 8
  • Contact Current Rating (Max) 100
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized No
  • Width 32.5
  • Height 39.6
  • Length 68.7
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP68
  • Packaging Method Package
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-33SN-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 33
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter .99
  • Contact Current Rating (Max) 7.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 42.55
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP24-24-9PE-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 9
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter .99
  • Contact Current Rating (Max) 7.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 50.8
  • Height 45.77
  • Length 47.63
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 160
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-16SN-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 16
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 2.37
  • Contact Current Rating (Max) 25
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 42.55
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Power
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes
HDP26-24-18SN-L017 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 18
  • Blank Cavity Position 0
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Width 49.53
  • Height 42.55
  • Length 49.53
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-1
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable Yes
HD36-24-31ST-059 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 31
  • Blank Cavity Position 0
  • Operating Voltage 200
  • Operating Voltage 200
  • Cable Exit Angle 180°
  • Body Material Other
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 13
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized No
  • Width 40.64
  • Height 38.35
  • Length 40.64
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • Packaging Method Box
  • Packaging Quantity 10
  • Connector Position Assurance Capable No
  • Serviceable Yes