1827236-4 SO DIMM Sockets  1
  • DRAM Type Double Data Rate (DDR) 2
  • Connector System Cable-to-Board
  • Profile Low
  • Row-to-Row Spacing 5.6
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 200
  • Number of Rows 2
  • Keying Standard
  • Number of Keys 1
  • Center Key None
  • Number of Bays 2
  • DRAM Voltage 1.8
  • SGRAM Voltage 1.8
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4.6
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 20
  • Comment Latch direct soldering type.