5749195-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,ST,UK 5749195-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Shell Plating Material Tin over Nickel
  • Strain Relief Clip Material Steel
  • Boot Material PVC
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
749196-2 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 80 50SR KIT,ST,UK 749196-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Grommets With
  • Number of Positions 80
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56
  • Screw Material Stainless Steel
  • Mating Connector Lock Type Spring Latch
  • Mating Connector Lock With
  • Cable Insulation Diameter Range 12.7
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
1393738-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6000G125=SUB D GEHAEUSE 1393738-3
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Shield Plating Material Nickel over Copper
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 5 – 11
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Packaging Method Box & Tray
  • Packaging Quantity 15
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
5749081-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 100 50SR BSHLL KIT,M J-SCR 5749081-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 100
  • Backshell Material Zinc
  • Backshell Plating Material Nickel
  • Cable Exit Angle 180° (In-Line)
  • Color Black
  • Strain Relief Clip Material Carbon Steel
  • Cable Insulation Diameter Range 12.7
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two jackscrews, one strain relief staple and two 2-56 screws. All are packaged unassembled
1534809-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. HD20 COVER KIT25POS WITH CABLE 1534809-1
active
  • D-Shaped Connector Accessories Cover Kit
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45°
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Shield Plating Material None
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 4.8 – 11
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 10
1478763-9 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 9 WAY 45 DE 1478763-9
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Slide Latch Without
  • Number of Positions 9
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45°
  • Cable Clamp Material Die Cast
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1478762-9 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Slide Latch Without
  • Number of Positions 9
  • Backshell Material Zinc
  • Backshell Plating Material Nickel
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Material Die Cast
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1534805-1 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Cover Kit
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45°
  • Cable Clamp Material Steel
  • Shield Plating Material None
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 4.8 – 9
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 10
5749202-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 50 50SR KIT,75D,UK 5749202-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Number of Positions 50
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 75°
  • Staple Plating Material Tin over Nickel
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 10.16
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749889-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 50 50SR KIT,ST,UK 5749889-3
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 50
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Staple Plating Material Tin over Nickel
  • Strain Relief Clip Material Steel
  • Staple Material Carbon Steel
  • Cable Insulation Diameter Range 12.19
  • Shielded Yes
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5-1393738-9 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6004G109=SUB D GEHAEUSE 5-1393738-9
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Shield Plating Material Nickel over Copper
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 4 – 8
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Packaging Method Box
  • Packaging Quantity 200
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
6-1393738-0 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6004G115=SUB D GEHAEUSE 6-1393738-0
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Shield Plating Material Nickel over Copper
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 5 – 9
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Packaging Method Individual
  • Packaging Quantity 200
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
5749204-1 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,75D,UK 5749204-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Grommets With
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 75°
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 10.16
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749204-2 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Grommets With
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 75°
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
749195-2 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,ST,UK 749195-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Grommets With
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5750752-1 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR BKSHELL KIT W/BOOT 5750752-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Zinc
  • Staple Plating Material Tin over Nickel
  • Color Black
  • Staple Material Carbon Steel
  • Boot Material PVC
  • Screw & Hole Thread Size 2-56
  • Cable Insulation Diameter Range 13.97
  • Shielded Yes
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Each enclosure kit contains two backshells, one boot, two jackscrews, one staple and four screws. All are packaged unassembled.
1-1478762-5 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 15 WAY TOP E 1-1478762-5
active
  • D-Shaped Connector Accessories Backshell
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 15
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Material Die Cast
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
3-1478762-7 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 37 WAY TOP E 3-1478762-7
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 37
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Material Die Cast
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 4
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
3-1478763-7 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 37 WAY 45 DE 3-1478763-7
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 37
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45°
  • Cable Clamp Material Die Cast
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Screw & Hole Thread Size 4-40
  • Screws and Retainer Clips With
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 4
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
2-747580-2 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. SHLDING FERRULE,PLTD TIN,BULK 2-747580-2
active
  • D-Shaped Connector Accessories Ferrule
  • Product Type Accessory
  • Grade Standard
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • Packaging Method Bag
  • Packaging Quantity 100