1393738-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6000G125=SUB D GEHAEUSE 1393738-3
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 25
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 5 – 11
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Packaging Method Box & Tray
  • Packaging Quantity 15
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
1478763-9 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 9 WAY 45 DE 1478763-9
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Slide Latch Without
  • Number of Positions 9
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45°
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1478762-9 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Grommets With
  • Slide Latch Without
  • Number of Positions 9
  • Backshell Material Zinc
  • Backshell Plating Material Nickel
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1534805-1 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Cover Kit
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45°
  • Shield Plating Material None
  • Cable Clamp Material Steel
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 4.8 – 9
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 10
1393738-2 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6000G115=SUB D GEHAEUSE 1393738-2
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 5 – 9
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Packaging Method Box & Tray
  • Packaging Quantity 25
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
5-1393738-9 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6004G109=SUB D GEHAEUSE 5-1393738-9
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 9
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 4 – 8
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Packaging Method Box
  • Packaging Quantity 200
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
6-1393738-0 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6004G115=SUB D GEHAEUSE 6-1393738-0
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Material Nickel over Copper
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 5 – 9
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Packaging Method Individual
  • Packaging Quantity 200
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
1-1478762-5 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 15 WAY TOP E 1-1478762-5
active
  • D-Shaped Connector Accessories Backshell
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 15
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Cover Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
3-1478762-7 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 37 WAY TOP E 3-1478762-7
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 37
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 180° (In-Line)
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 4
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
3-1478763-7 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 37 WAY 45 DE 3-1478763-7
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 37
  • Backshell Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45°
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Screws and Retainer Clips With
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 4
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1-1478763-5 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. METAL BACKSHELL 15 WAY 45 DE 1-1478763-5
active
  • D-Shaped Connector Accessories Backshell
  • Product Type Accessory
  • Grommets With
  • Slide Latch Without
  • Number of Positions 15
  • Backshell Material Zinc
  • Backshell Plating Material Zinc
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 45°
  • Grommets per Set 4
  • Shield Plating Material Nickel
  • Cable Clamp Material Die Cast
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 4 – 13
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Kit includes backshells, jackscrews and cable grommets.
1857211-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. KIT, SCREW RETAINER AMPLIMITE, 1857211-1
active
  • D-Shaped Connector Accessories Screw Retainer Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 5.8
  • Screw Plating Material Tin
  • Packaging Method Individual
  • Packaging Quantity 1
167501-2 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. FEMALE SCREWLOCK 167501-2
active
  • D-Shaped Connector Accessories Female Screwlock Assembly Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 12.7
  • Mating Thread Size 14702
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Thread Length 7.9
  • Packaging Method Package
  • Packaging Quantity 50
1-1393561-9 D-Sub Locking & Mounting  1
  • D-Shaped Connector Accessories Jackscrew
  • Product Type Accessory
  • Screw & Hole Thread Size 14702
  • Screw Length 29.9
  • Jackscrew Head Material PBTP GF30
  • Screw Plating Material Nickel over Copper
  • Packaging Method Loose Piece
1-1393561-8 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. V42254A 112V 8=SUB D SCHRAUBE 1-1393561-8
active
  • D-Shaped Connector Accessories Jackscrew
  • Product Type Accessory
  • Screw & Hole Thread Size 14702
  • Screw Length 29.9
  • Jackscrew Head Material PBTP GF30
  • Screw Plating Material Nickel over Copper
  • Packaging Method Loose Piece
1857211-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 4-40 UNC Screw Retainer Kit Am 1857211-3
active
  • D-Shaped Connector Accessories Screw Retainer Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 5.8
  • Screw Plating Material Tin
  • Packaging Method Bulk
  • Packaging Quantity 100
828102-1 D-Sub Locking & Mounting  1
  • D-Shaped Connector Accessories Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 11.2
  • Mating Thread Size 14702
  • Screwlock Style Screwlock Only
  • Thread Length 5
  • Packaging Method Carton
  • Packaging Quantity 2000
829261-2 D-Sub Locking & Mounting  1
  • D-Shaped Connector Accessories Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2A (Male)
  • Screw Length 12.7
  • Mating Thread Size 14702
  • Screwlock Style Screwlock Only
  • Thread Length 7.9
  • Packaging Method Box
  • Packaging Quantity 2000
829261-6 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. HD FEMALE SCREWLOCK 829261-6
active
  • D-Shaped Connector Accessories Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2B (Female)
  • Screw Length 12.7
  • Mating Thread Size 14702
  • Screwlock Style Screwlock Only
  • Thread Length 7.9
  • Packaging Method Carton
  • Packaging Quantity 1000
829261-8 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. HD FEMALE SCREWLOCK 829261-8
active
  • D-Shaped Connector Accessories Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC 2A (Male)
  • Screw Length 12.7
  • Mating Thread Size M3
  • Screwlock Style Screwlock Only
  • Thread Length 7.9
  • Packaging Method Carton
  • Packaging Quantity 1000