5749195-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,ST,UK 5749195-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Shell Plating Material Tin over Nickel
  • Strain Relief Clip Material Steel
  • Boot Material PVC
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
749196-2 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 80 50SR KIT,ST,UK 749196-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Grommets With
  • Number of Positions 80
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56
  • Screw Material Stainless Steel
  • Mating Connector Lock Type Spring Latch
  • Mating Connector Lock With
  • Cable Insulation Diameter Range 12.7
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749193-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 50 50SR KIT,ST,UK 5749193-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Number of Positions 50
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 9.02
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749889-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 50 50SR KIT,ST,UK 5749889-3
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 50
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Staple Plating Material Tin over Nickel
  • Strain Relief Clip Material Steel
  • Staple Material Carbon Steel
  • Cable Insulation Diameter Range 12.19
  • Shielded Yes
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749204-2 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Grommets With
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 75°
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
749195-2 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,ST,UK 749195-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Grommets With
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5750752-1 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR BKSHELL KIT W/BOOT 5750752-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Zinc
  • Staple Plating Material Tin over Nickel
  • Color Black
  • Staple Material Carbon Steel
  • Boot Material PVC
  • Screw & Hole Thread Size 2-56
  • Cable Insulation Diameter Range 13.97
  • Shielded Yes
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Each enclosure kit contains two backshells, one boot, two jackscrews, one staple and four screws. All are packaged unassembled.
2-747580-2 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. SHLDING FERRULE,PLTD TIN,BULK 2-747580-2
active
  • D-Shaped Connector Accessories Ferrule
  • Product Type Accessory
  • Grade Standard
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • Packaging Method Bag
  • Packaging Quantity 100
5205817-4 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. FEMALE SCREWLOCK KIT 5205817-4
active
  • D-Shaped Connector Accessories Female Screwlock Assembly Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 12.7
  • Screw Plating Material Zinc
  • Screw Finish Clear Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Screw Material Steel
  • Thread Length 7.92
  • For Use With Metal Shell or All Plastic Connectors (HDP or HDF)
  • Packaging Method Bag
  • Packaging Quantity 500
5206514-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. SLIDING LOCK POST KIT 5206514-1
active
  • D-Shaped Connector Accessories Locking Post Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Locking Post Material Cold Rolled Steel
  • Locking Post Plating Material Zinc
  • Locking Post Finish Yellow Chromate
  • Length 10.41
  • For Use With Cable Clamps
  • Packaging Method Kit
5207719-1 D-Sub Locking & Mounting  1
  • D-Shaped Connector Accessories Female Screwlock Assembly Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 18.99
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Screw Material Cold Rolled Steel
  • Thread Length 14.22
  • For Use With All Plastic Connectors with Integral Standoffs (HD or HDF)
  • Packaging Method Bag
  • Packaging Quantity 1
5745563-3 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Female Screwlock Assembly Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 11.13
  • Screw Plating Material Zinc
  • Screw Finish Clear Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Screw Material Steel
  • Thread Length 6.35
  • For Use With Metal Shell and All Plastic Connectors (HDE)
  • Packaging Method Bag
  • Packaging Quantity 1
5205817-3 D-Sub Locking & Mounting  1
  • D-Shaped Connector Accessories Female Screwlock Assembly Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 12.7
  • Screw Plating Material Zinc
  • Screw Finish Clear Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Screw Material Steel
  • Thread Length 7.92
  • For Use With Metal Shell or All Plastic Connectors (HDP or HDF)
  • Packaging Method Kit
  • Packaging Quantity 1
552008-1 D-Sub Covers  1
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
2-552008-1 D-Sub Covers  1
PRODUCT
  1. Connectors
  2. D-Sub Covers
  1. KIT, COVER, 180, 50 POS 2-552008-1
active
  • Connector Cover Type Strain Relief
  • Product Type Accessory
  • Number of Positions 50
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Kit
5207952-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. KIT SCREWLOCK FEMALE 5207952-3
active
  • D-Shaped Connector Accessories Female Screwlock Assembly Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40
  • Screw Length 11.13
  • Screw Plating Material Zinc
  • Screw Finish Clear Chromate
  • Screwlock Style Screwlock with Flat Washers and Square Nuts
  • Screw Material Steel
  • Thread Length 6.35
  • For Use With All Plastic Right-Angle Connectors (HD)
  • Packaging Method Bag
  • Packaging Quantity 1
5552561-3 D-Sub Locking & Mounting
  • D-Shaped Connector Accessories Hardware Kits
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 6.35
  • Mounting Angle Right Angle
  • For Use With 180° Strain Relief Cover.
  • Packaging Method Bag
  • Packaging Quantity 1
3-747580-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. SHLDNG FERRULE, PLTD, BULK PKG 3-747580-1
active
  • D-Shaped Connector Accessories Ferrule
  • Product Type Accessory
  • Grade Standard
  • Packaging Method Bag
  • Packaging Quantity 100
2-747579-7 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. SHLDING FERRULE,PLTD TIN,BULK 2-747579-7
active
  • D-Shaped Connector Accessories Ferrule
  • Product Type Accessory
  • Grade Standard
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • Packaging Method Bag
  • Packaging Quantity 100
5205817-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. KIT SCREWLOCK FEMALE 5205817-1
active
  • D-Shaped Connector Accessories Female Screwlock Assembly Kit
  • Product Type Accessory
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Length 12.7
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Screw Material Steel
  • Thread Length 7.92
  • For Use With Metal Shell or All Plastic Connectors (HDP or HDF)
  • Packaging Method Kit
  • Packaging Quantity 1