787231-1 D-Sub Backshells & Clamps
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 36
  • Backshell Material Steel
  • Backshell Plating Material Nickel
  • Spring Latch Cover Material ABS/PC Alloy
  • Spring Material Stainless Steel
  • Backshell Plating Finish Bright
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Spring Latch Cover Flammability Rating UL 94V-0
  • Packaging Method Bulk
  • Packaging Quantity 100
  • Comment Meets Very High Density Cable Interconnect (VHDCI) Standard.
787004-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. .8MM SCREWLOCK BRDMT,BULK 787004-3
active
  • D-Shaped Connector Accessories Screwlock
  • Product Type Accessory
  • Screw & Hole Thread Size M2 x 0.4-6g
  • Screw Length 10.68
  • Board Mount Yes
  • Length 10.68
  • For Use With CHAMP 0.8mm Centerline Connector Systems
  • Packaging Method Box
  • Packaging Quantity 200
787229-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 .8MM CHAMP BACKSHELL KIT 787229-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Steel
  • Backshell Plating Material Nickel
  • Spring Latch Cover Material ABS/PC Alloy
  • Spring Material Stainless Steel
  • Backshell Plating Finish Bright
  • Color Black
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Spring Latch Cover Flammability Rating UL 94V-0
  • Packaging Method Bulk
  • Packaging Quantity 100
  • Comment Meets Very High Density Cable Interconnect (VHDCI) Standard.
787003-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. .8MM LATCHING POST,BRDMT,BULK 787003-3
active
  • D-Shaped Connector Accessories Latching Post
  • Product Type Accessory
  • Screw & Hole Thread Size M2 x 0.4
  • Screw Length 10.2
  • Board Mount Yes
  • Length 10.2
  • For Use With CHAMP 0.8mm Centerline Connector Systems
  • Packaging Method Package
  • Packaging Quantity 200
5787191-1 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. .8 CHAMP BACKSHELL KIT,BULK 5787191-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Steel
  • Backshell Plating Material Nickel over Copper
  • Backshell Plating Finish Bright
  • Color Black
  • Cable Clamp Material ABS
  • Cable Insulation Diameter Range .56 – .64
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Meets Very High Density Cable Interconnect (VHDCI) Standard.
5788362-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. .8MM CHAMP BACKSHELL KIT 5788362-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Steel
  • Backshell Plating Material Nickel over Copper
  • Screw & Hole Thread Size 2-56 UNC
  • Jackscrew Fastener Without
  • Squeeze-to-Release Without
  • Cable Insulation Diameter Range .56 – .64
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
5787233-1 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 50 .8MM CHAMP BACKSHELL KIT 5787233-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 50
  • Backshell Material Steel
  • Backshell Plating Material Nickel
  • Backshell Plating Finish Bright
  • Color Black
  • Cable Insulation Diameter Range .56 – .64
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100