5749195-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,ST,UK 5749195-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Latching Spring Material Stainless Steel
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Shell Plating Material Tin over Nickel
  • Strain Relief Clip Material Steel
  • Boot Material PVC
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5786152-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR BKSHL KIT W/JS,UNPNTD, 5786152-3
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Grommets With
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Tin over Nickel
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Carbon Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter Range 13.97
  • Shielded Yes
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two jackscrews, one strain relief staple and two 2-56 screws. All are packaged unassembled
749196-2 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 80 50SR KIT,ST,UK 749196-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Grommets With
  • Latching Spring Material Stainless Steel
  • Number of Positions 80
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56
  • Screw Material Stainless Steel
  • Mating Connector Lock Type Spring Latch
  • Mating Connector Lock With
  • Cable Insulation Diameter Range 12.7
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749193-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 50 50SR KIT,ST,UK 5749193-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Latching Spring Material Stainless Steel
  • Number of Positions 50
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 9.02
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749081-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 100 50SR BSHLL KIT,M J-SCR 5749081-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 100
  • Backshell Material Zinc
  • Backshell Plating Material Nickel
  • Cable Exit Angle 180° (In-Line)
  • Color Black
  • Strain Relief Clip Material Carbon Steel
  • Cable Insulation Diameter Range 12.7
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two jackscrews, one strain relief staple and two 2-56 screws. All are packaged unassembled
749608-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 26 50SR KIT, ST, UK 749608-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Grommets With
  • Latching Spring Material Stainless Steel
  • Number of Positions 26
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter Range 6.86
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749202-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 50 50SR KIT,75D,UK 5749202-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Latching Spring Material Stainless Steel
  • Number of Positions 50
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 75°
  • Staple Plating Material Tin over Nickel
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 10.16
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749889-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 50 50SR KIT,ST,UK 5749889-3
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Latching Spring Material Stainless Steel
  • Number of Positions 50
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Staple Plating Material Tin over Nickel
  • Staple Material Carbon Steel
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 12.19
  • Shielded Yes
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749609-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 26 50SR CABLE KIT-BULK PCKG 5749609-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Grommets With
  • Latching Spring Material Stainless Steel
  • Number of Positions 26
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 75°
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 6.86
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749204-1 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,75D,UK 5749204-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Grommets With
  • Latching Spring Material Stainless Steel
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 75°
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 10.16
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5749204-2 D-Sub Backshells & Clamps  1
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Grommets With
  • Latching Spring Material Stainless Steel
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 75°
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
749195-2 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,ST,UK 749195-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Grommets With
  • Latching Spring Material Stainless Steel
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5750752-1 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR BKSHELL KIT W/BOOT 5750752-1
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Zinc
  • Staple Plating Material Tin over Nickel
  • Color Black
  • Staple Material Carbon Steel
  • Boot Material PVC
  • Screw & Hole Thread Size 2-56
  • Cable Insulation Diameter Range 13.97
  • Shielded Yes
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Each enclosure kit contains two backshells, one boot, two jackscrews, one staple and four screws. All are packaged unassembled.
786585-2 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 50SR SCREWLOCK KIT,FEMALE 786585-2
active
  • D-Shaped Connector Accessories Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 2-56 UNC
  • Screw Length 9.02
  • Screwlock Style Screwlock Only
  • Thread Length 5.21
  • Packaging Method Individual
  • Packaging Quantity 2
749087-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 50SR SCREWLOCK KIT,FEMALE 749087-1
active
  • D-Shaped Connector Accessories Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 2-56 UNC (Female)
  • Screw Length 14.27
  • Screwlock Style Screwlock Only
  • Thread Length 9.02
  • Packaging Method Bag
  • Packaging Quantity 1
749087-2 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 50SR SCREWLOCK KIT,FEMALE 749087-2
active
  • D-Shaped Connector Accessories Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 2-56 UNC (Female)
  • Screw Length 9.65
  • Screwlock Style Screwlock Only
  • Thread Length 4.39
  • Packaging Method Bag
  • Packaging Quantity 1
749087-4 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 50SR SCREWLOCK KIT,FEMALE 749087-4
active
  • D-Shaped Connector Accessories Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 2-56 UNC (Female)
  • Screw Length 14.27
  • Screwlock Style Screwlock Only
  • Thread Length 8.81
  • Packaging Method Bag
  • Packaging Quantity 1
5750752-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR BKSHLL KIT W/BOOT BULK 5750752-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Number of Positions 68
  • Backshell Material Zinc
  • Staple Plating Material Tin over Nickel
  • Color Black
  • Staple Material Carbon Steel
  • Boot Material PVC
  • Screw & Hole Thread Size 4-40
  • Cable Insulation Diameter Range 13.97
  • Shielded Yes
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Each enclosure kit contains two backshells, one boot, two jackscrews, one staple and four screws. All are packaged unassembled.
749087-3 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 50SR SCREWLOCK KIT,FEMALE 749087-3
active
  • D-Shaped Connector Accessories Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 2-56 UNC (Female)
  • Screw Length 9.65
  • Screwlock Style Screwlock Only
  • Thread Length 4.39
  • Packaging Method Bag
  • Packaging Quantity 500
750644-1 D-Sub Locking & Mounting  1
PRODUCT
  1. Connectors
  2. D-Sub Locking & Mounting
  1. 50SR SCREWLOCK KIT,FEMALE 750644-1
active
  • D-Shaped Connector Accessories Female Screwlocks
  • Product Type Accessory
  • Screw & Hole Thread Size 2-56 UNC (Female)
  • Screw Length 9.02
  • Screwlock Style Screwlock Only
  • Thread Length 5.21
  • Packaging Method Individual
  • Packaging Quantity 2