3-2232346-1 Solder D-Sub Connectors
PRODUCT
  1. Connectors
  2. Solder D-Sub Connectors
  1. SCSI .050 PLUG ASS'Y 26P 3-2232346-1
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Wire/Cable Type Round Jacketed Cable
  • Grade Standard
  • Number of Positions 26
  • Preloaded Yes
  • Shell Material Steel
  • Insert Material PBT
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 24
  • Contact Current Rating (Max) 1
  • Contact Type Pin
  • Termination Method to Wire & Cable Solder
  • Mating Retention Without
  • Mating Retention Type Screw
  • Connector Mounting Type Fixing Screw
  • Mounting Angle Straight
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Wire Size .05 – .2
  • Wire Size 24 – 30
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
2-2232516-1 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI .050 REC ASS'Y 20P PB-FRE 2-2232516-1
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 20
  • Number of Power Positions 0
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.8
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel Mount
  • Locking Screw With
  • Mating Retention Type Latch
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 2.7
  • Mounting Angle Right Angle
  • Mating Alignment Type Integral with mating surface
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic Polyester GF
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 130
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.
3-2232516-1 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI .050 REC ASS'Y 26P PB-FREE 3-2232516-1
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 26
  • Number of Power Positions 0
  • Number of Positions 26
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.8
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel Mount
  • Locking Screw With
  • Mating Retention Type Latch
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 2.7
  • Mounting Angle Right Angle
  • Mating Alignment Type Integral with mating surface
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic Polyester GF
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 120
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.
4-2232346-1 Solder D-Sub Connectors
PRODUCT
  1. Connectors
  2. Solder D-Sub Connectors
  1. SCSI .050 PLUG ASS'Y 36P 4-2232346-1
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Wire/Cable Type Round Jacketed Cable
  • Grade Standard
  • Number of Positions 36
  • Preloaded Yes
  • Shell Material Steel
  • Insert Material PBT
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 24
  • Contact Current Rating (Max) 1
  • Contact Type Pin
  • Termination Method to Wire & Cable Solder
  • Mating Retention Without
  • Mating Retention Type Screw
  • Connector Mounting Type Fixing Screw
  • Mounting Angle Straight
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Wire Size .05 – .2
  • Wire Size 24 – 30
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
2-2232346-1 Solder D-Sub Connectors
PRODUCT
  1. Connectors
  2. Solder D-Sub Connectors
  1. SCSI .050 PLUG ASS'Y 20P 2-2232346-1
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Wire/Cable Type Round Jacketed Cable
  • Grade Standard
  • Number of Positions 20
  • Preloaded Yes
  • Shell Material Steel
  • Insert Material PBT
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 24
  • Contact Current Rating (Max) 1
  • Contact Type Pin
  • Termination Method to Wire & Cable Solder
  • Mating Retention Without
  • Mating Retention Type Screw
  • Connector Mounting Type Fixing Screw
  • Mounting Angle Straight
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Wire Size .05 – .2
  • Wire Size 24 – 30
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
5-2232516-1 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI .050 REC ASS'Y 50P PB-FREE 5-2232516-1
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 50
  • Number of Power Positions 0
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.8
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel Mount
  • Locking Screw With
  • Mating Retention Type Latch
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 2.7
  • Mounting Angle Right Angle
  • Mating Alignment Type Integral with mating surface
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic Polyester GF
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 80
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.
4-2232516-1 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI .050 REC ASS'Y 36P PB-FREE 4-2232516-1
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 36
  • Number of Power Positions 0
  • Number of Positions 36
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.8
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel Mount
  • Locking Screw With
  • Mating Retention Type Latch
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 2.7
  • Mounting Angle Right Angle
  • Mating Alignment Type Integral with mating surface
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic Polyester GF
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 100
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.
5-2232346-1 Solder D-Sub Connectors
PRODUCT
  1. Connectors
  2. Solder D-Sub Connectors
  1. SCSI .050 PLUG ASS'Y 50P 5-2232346-1
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Wire/Cable Type Round Jacketed Cable
  • Grade Standard
  • Number of Positions 50
  • Preloaded Yes
  • Shell Material Steel
  • Insert Material PBT
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 24
  • Contact Current Rating (Max) 1
  • Contact Type Pin
  • Termination Method to Wire & Cable Solder
  • Mating Retention Without
  • Mating Retention Type Screw
  • Connector Mounting Type Fixing Screw
  • Mounting Angle Straight
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Wire Size .05 – .2
  • Wire Size 24 – 30
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
1-2232346-2 Solder D-Sub Connectors
PRODUCT
  1. Connectors
  2. Solder D-Sub Connectors
  1. SCSI .050 PLUG ASS'Y 14P 1-2232346-2
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Wire/Cable Type Round Jacketed Cable
  • Grade Standard
  • Number of Positions 14
  • Preloaded Yes
  • Shell Material Steel
  • Insert Material PBT
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 24
  • Contact Current Rating (Max) 1
  • Contact Type Pin
  • Termination Method to Wire & Cable Solder
  • Mating Retention Without
  • Mating Retention Type Screw
  • Connector Mounting Type Fixing Screw
  • Mounting Angle Straight
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Wire Size .05 – .2
  • Wire Size 24 – 30
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
1-2232516-1 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI .050 REC ASS'Y 14P PB-FRE 1-2232516-1
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 14
  • Number of Power Positions 0
  • Number of Positions 14
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.8
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel Mount
  • Locking Screw With
  • Mating Retention Type Latch
  • Mating Connector Lock Type Material Stainless Steel
  • Boardlock Hole Diameter 2.7
  • Mounting Hole Diameter 2.7
  • Mounting Angle Right Angle
  • Mating Alignment Type Integral with mating surface
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 140
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.
1-2232516-2 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI .050 REC ASS'Y 14P PB-FRE 1-2232516-2
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 14
  • Number of Power Positions 0
  • Number of Positions 14
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.8
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel Mount
  • Locking Screw With
  • Mating Retention Type Latch
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 2.7
  • Mounting Angle Right Angle
  • Mating Alignment Type Integral with mating surface
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic Polyester GF
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 140
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.
2-2232303-1 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI .050 REC ASS'Y 20P PLASTIC 2-2232303-1
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 20
  • Number of Power Positions 0
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • PCB Termination Area Plating Finish Bright
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Board Mount
  • Locking Screw With
  • Mating Retention Type Latch
  • Boardlock Material Brass
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 2.8
  • Mounting Angle Right Angle
  • Mating Alignment Type Integral with mating surface
  • Boardlock Plating Material Tin
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material PBT GF30
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 45
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.
2-2232304-1 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI .050 VERTICAL REC ASS'Y 20P PLASTIC 2-2232304-1
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 20
  • Number of Power Positions 0
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • PCB Termination Area Plating Finish Bright
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.1
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Hook Board Lock
  • Mating Retention Without
  • Mating Retention Type Mounting Holes
  • Connector Mounting Type Board Mount
  • Locking Screw With
  • Mating Retention Type Screw
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 2.8
  • Mounting Angle Vertical
  • Mating Alignment Type Integral with mating surface
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material PBT GF30
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Panel Thickness 2
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature High
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 60
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.
2-2232304-2 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI .050 VERTICAL REC ASS'Y 20P PLASTIC 2-2232304-2
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 20
  • Number of Power Positions 0
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • PCB Termination Area Plating Finish Bright
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.1
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Hook Board Lock
  • Mating Retention Without
  • Mating Retention Type Mounting Holes
  • Connector Mounting Type Board Mount
  • Locking Screw With
  • Mating Retention Type Screw
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 2.8
  • Mounting Angle Vertical
  • Mating Alignment Type Integral with mating surface
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material PBT GF30
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Panel Thickness 2
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature High
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 60
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.
2-2232516-2 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI.050 REC ASS'Y 20P PB-FRE 2-2232516-2
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 20
  • Number of Power Positions 0
  • Number of Positions 20
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.8
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel Mount
  • Locking Screw With
  • Mating Retention Type Latch
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 2.7
  • Mounting Angle Right Angle
  • Mating Alignment Type Integral with mating surface
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic Polyester GF
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 130
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.
3-2232346-2 Solder D-Sub Connectors
PRODUCT
  1. Connectors
  2. Solder D-Sub Connectors
  1. SCSI .050 PLUG ASS'Y 26P 3-2232346-2
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Wire/Cable Type Round Jacketed Cable
  • Grade Standard
  • Number of Positions 26
  • Preloaded Yes
  • Shell Material Steel
  • Insert Material PBT
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 24
  • Contact Current Rating (Max) 1
  • Contact Type Pin
  • Termination Method to Wire & Cable Solder
  • Mating Retention Without
  • Mating Retention Type Screw
  • Connector Mounting Type Fixing Screw
  • Mounting Angle Straight
  • Centerline (Pitch) 1.27
  • Housing Material Thermoplastic
  • Wire Size .05 – .2
  • Wire Size 24 – 30
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
3-2232516-2 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI .050 REC ASS'Y 26P PB-FRE 3-2232516-2
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 26
  • Number of Power Positions 0
  • Number of Positions 26
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.8
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Retention Leg
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel Mount
  • Locking Screw With
  • Mating Retention Type Latch
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 2.7
  • Mounting Angle Right Angle
  • Mating Alignment Type Integral with mating surface
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic Polyester GF
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 120
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.
5-2232303-2 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI .050 REC ASS'Y 50P PLSTIC 5-2232303-2
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 50
  • Number of Power Positions 0
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • PCB Termination Area Plating Finish Bright
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Board Mount
  • Locking Screw With
  • Mating Retention Type Latch
  • Boardlock Material Brass
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 2.8
  • Mounting Angle Right Angle
  • Mating Alignment Type Integral with mating surface
  • Boardlock Plating Material Tin
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material PBT GF30
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 35
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.
5-2232304-1 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI .050 VERTICAL REC ASS'Y 50P PLASTIC 5-2232304-1
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Grounding Indents Without
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 50
  • Number of Power Positions 0
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel over Copper
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • PCB Termination Area Plating Finish Bright
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.1
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Hook Board Lock
  • Mating Retention Without
  • Mating Retention Type Mounting Holes
  • Connector Mounting Type Board Mount
  • Locking Screw With
  • Mating Retention Type Latch
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 2.8
  • Mounting Angle Vertical
  • Mating Alignment Type Integral with mating surface
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 2.85
  • Housing Color Black
  • Housing Material PBT GF30
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Panel Thickness 2
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature High
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.
5-2232304-2 PCB D-Sub Connectors
PRODUCT
  1. Connectors
  2. PCB D-Sub Connectors
  1. SCSI .050 VERTICAL REC ASS'Y 50P PLASTIC 5-2232304-2
active
  • Frame Material Die Cast Zinc
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Board-to-Board
  • D-Sub Shell Size 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Design Stacking
  • Product Category Connectors - Printed Circuit Board
  • Shape "D" Shaped
  • Product Type Connector
  • Connector Type Header
  • Orientation Standard
  • Product Classification PCB D-Sub Connectors
  • Shielded No
  • Number of Signal Positions 50
  • Number of Power Positions 0
  • Number of Positions 50
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Performance Level 1 (500 mating cycles)
  • Connector Profile Standard
  • Female Screwlock Plating Material Nickel
  • Shield Plating Material Nickel
  • Frame Plating Material Nickel
  • Bracket Plating Material Nickel
  • Retention Leg Material Copper Alloy
  • Post Size .4
  • Bracket Material Zinc
  • Insert Material PBT
  • Shell Material Steel
  • Shield Material Die Cast Metal
  • Plastic Yes
  • Retention Leg Plating Material Tin over Nickel
  • Female Screwlock Material Steel
  • Plating Material Thermoplastic
  • Shell Plating Material Nickel
  • Color Black
  • Tine Plate Material PBT
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Shape & Form Rectangular
  • Contact Current Rating (Max) 1
  • PCB Termination Area Plating Finish Bright
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 3.1
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • PCB Mount Retention Type Hook Board Lock
  • Mating Retention Without
  • Mating Retention Type Mounting Holes
  • Connector Mounting Type Board Mount
  • Locking Screw With
  • Mating Retention Type Screw
  • Mating Connector Lock Type Material Stainless Steel
  • Mounting Hole Diameter 2.8
  • Mounting Angle Vertical
  • Mating Alignment Type Integral with mating surface
  • Mating Retention With
  • Locking Screw Plating Material Nickel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material PBT GF30
  • Row-to-Row Spacing 1.9
  • PCB Thickness (Recommended) 1.6
  • Panel Thickness 2
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature High
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Box & Tray
  • Comment SCSI- Applicable.