CAT-R131-C1121 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CABLE CLAMP FOR SIZE 1-3STD/1-4 QL SHELL CAT-R131-C1121
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Cable Clamp
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Slide Latch Without
  • Grommets Without
  • Clam Shell Length Standard
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Material Zinc Alloy
  • Cable Clamp Plating Material Nickel
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 1
  • Shielded Yes