CAT-R131-D1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. D-SUB BACKSHELL SIZE 1 CAT-R131-D1
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 9
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Ferrule Type Crimp
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
CAT-R131-Q15A D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. QLPIN FOR D-SUB W/ THREADED INSERTS CAT-R131-Q15A
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Quick Lock Pins
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Shielded Yes
CAT-R131-C1121 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CABLE CLAMP FOR SIZE 1-3STD/1-4 QL SHELL CAT-R131-C1121
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Cable Clamp
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Material Zinc Alloy
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 1
  • Shielded Yes
CAT-R131-C1121A D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CABLE CLAMP FOR SIZE 4-5STD/5QL SHELL CAT-R131-C1121A
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Cable Clamp
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Material Zinc Alloy
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 5
  • Shielded Yes
CAT-R131-Q15 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. QLPIN FOR D-SUB W/ FIXED FEMALE SCREWL. CAT-R131-Q15
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Quick Lock Pins
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Screw & Hole Thread Size 4-40 UNC
  • Operating Temperature Range -40 – 90
  • Shielded Yes
  • Packaging Method Box
  • Packaging Quantity 500
CAT-R131-D743 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. DOUBLE SIDED QLPIN BULKHEAD CAT-R131-D743
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Quick Lock Pins
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Shielded Yes
  • Packaging Method Box
  • Packaging Quantity 500
CAT-R131-D1A D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. D-SUB BACKSHELL SIZE 2 CAT-R131-D1A
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 15
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Ferrule Type Crimp
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
CAT-R131-D1B D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. D-SUB BACKSHELL SIZE 3 CAT-R131-D1B
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 25
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Ferrule Type Crimp
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
CAT-R131-D1C D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. D-SUB BACKSHELL SIZE 4 CAT-R131-D1C
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 37
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Ferrule Type Crimp
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 4
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
CAT-R131-D1D D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. D-SUB BACKSHELL SIZE 5 CAT-R131-D1D
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 50
  • Backshell Material Steel
  • Cable Clamp Type Single or Dual Cable Entry
  • Ferrule Type Crimp
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 5
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
CAT-R131-F614A D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CRIMP FLANGE FOR SIZE 4-5STD/5QL SHELL CAT-R131-F614A
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Crimp Flange
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Shielded Yes
CAT-R131-F614 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CRIMP FLANGE FOR SIZE 1-3STD/1-4QL SHELL CAT-R131-F614
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Crimp Flange
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Shielded Yes
CAT-R131-B2745 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CRIMP BARREL CAT-R131-B2745
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Crimp Barrel
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Shielded Yes
1-2308290-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. QL-SET FOR VARIAN C VW REAR WALL MOUNTG 1-2308290-1
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Quick Lock Pins
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Shielded Yes
  • Packaging Method Box
  • Packaging Quantity 500
1-2308319-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. FULL METAL HOODS SIZE 1 (1) 1-2308319-1
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 9
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size None
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Squeeze-to-Release With
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
1-2308321-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. FULL METAL HOODS SIZE 2, (1) 1-2308321-1
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 15
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
1-2308327-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. FULL METAL HOODS SIZE 3 (1) 1-2308327-1
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 25
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size None
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Squeeze-to-Release With
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
1-2308330-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. FULL METAL HOODS SIZE 4 (1) 1-2308330-1
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 37
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size None
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Squeeze-to-Release With
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 4
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
1-2308338-1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. QL-FULL METAL HOODS SIZE 5 (1 CABLE CLP) 1-2308338-1
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 50
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size None
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Squeeze-to-Release With
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 5
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
2334099-1 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. D-SUB CRIMP FEMALE 9 POS 2334099-1
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grommets Without
  • Grounding Indents Without
  • Number of Positions 9
  • Insert Material PBT GF
  • Shield Plating Material Tin over Copper
  • Shield Material Steel
  • Shell Material Steel
  • Shell Plating Material Tin over Copper
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 7
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Mounting Holes
  • Housing Material PBT GF
  • Housing Color Black
  • Operating Temperature Range -55 – 125
  • Shielded Yes
  • Circuit Application Signal
  • For Use With Crimp Snap-in
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50