BACA-AMP-152 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 4
  • Number of Rows 1
  • Contact Type Socket
  • Contact Retention Within Housing Without
  • Contact Current Rating (Max) 7
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material Nylon - GF
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Connector Height 6.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
1375820-6 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 6
  • Number of Rows 1
  • Contact Type Socket
  • Contact Retention Within Housing Without
  • Contact Current Rating (Max) 7
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material Nylon - GF
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Connector Height 6.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1