1375820-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Current Rating (Max) 7
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarizing Tab
  • Mating Alignment With
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Material Nylon - GF
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 8.13
  • Height 6.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With Mates with Specified MTA .100 Headers, Similar Competitive Notched Headers & CST .100 Shrouded Headers
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Recognized
  • CSA Rating Certified
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Accepts Rec Contact p/n 1375819 & MTA-100 Keying Plug P/N 641994-1