1601637-1 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Thru Splice
  • Serrated Yes
  • Barrel Type Open Barrel
  • Wire/Cable Type Magnet Wire
  • Insulated No
  • Barrel Style Standard
  • Splice Capacity 3
  • Number of Serrations 7
  • Strip Orientation End Feed
  • Operating Voltage 250 V
  • Splice Material Brass
  • Plating Material Unplated
  • Terminal & Splice Type Splice
  • Contact Plating Material Unplated
  • Crimpband Type MTM (Magnetic Wire)
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size 17.5 – 13.5
  • Wire Size .95 – 2.54
  • Wire Size 1800 – 4600
  • Material Thickness .41
  • Overall Length 3.91
  • Material Width 3.91
  • Wire Diameter Range 1.07 – 1.8
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Strip
  • Packaging Quantity 28000