173202-1 Crimp D-Sub Connectors
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. 15P PLUG HSG HDE-20 AMPLIMITE 173202-1
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Grounding Indents Without
  • Grade Standard
  • Number of Positions 15
  • D-Sub Contact Size 20
  • Mating Retention With
  • Mating Retention Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material PBT GF
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Comment These plugs use insulation displacement contacts and crimp snap-in contacts.