2335889-1 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. AMPLIMITE SZ 1 PLUG. 9 POS, ST STL SHELL 2335889-1
active
  • Shell Type Full Metal Shell
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 9
  • Insert Material PBT-30
  • Shell Material Steel
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 7.5
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel Mount
  • Centerline (Pitch) 2.77
  • Housing Material PBT GF
  • Housing Color Black
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 125
  • Shielded No
  • Circuit Application Signal
  • For Use With Size 20 Crimp Snap-in Contacts
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50
2335889-5 Crimp D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. Crimp D-Sub Connectors
  1. AMPLIMITE SZ 5 PLUG. 50 POS, ST STL SHEL 2335889-5
active
  • Shell Type Plug
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • D-Sub Shell Size 5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 50
  • Insert Material Thermoplastic
  • Shield Material Steel
  • Shell Material Steel
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 7.5
  • Termination Method to Wire & Cable Crimp Snap-In
  • Mating Retention Without
  • Mating Retention Type Mounting Holes
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2.77
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size .2 – .56
  • Wire Size 24 – 20
  • Cable Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 125
  • Shielded No
  • Circuit Application Signal
  • For Use With Pin Contacts
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 50