CAT-C8114-M8794 DC Filters  1
  • Filtered Yes
  • Filter Type DC
  • Input Type DIN Type Terminals
  • Output Type Wire Leads
  • Output Orientation Right Angle
  • Current Rating 3
  • Voltage (Max) 60
  • Mount Style Bulkhead
  • Operating Temperature Range -10 – 60