CAT-C7901-AL82 Splices  1
PRODUCT
  1. Terminals & Splices
  2. Splices
  1. COPALUM Sealed: Butt Splices CAT-C7901-AL82
active
  • Splice Product Type Splice
  • Sealable Yes
  • Splice Type Butt Splice
  • Serrated No
  • Splice Accessory Type Splice
  • Splice Barrel Type Open
  • Splice Wire/Cable Type Aluminum
  • Splice Features Transitional
  • Splice Material Copper
  • Weight per Piece 55.02
  • Terminal & Splice Type Splice
  • Contact Plating Material Nickel
  • Wire Size 0
  • Wire Size 4.8
  • Splice Wire Insulation Diameter (Max) 4.57
  • Wire Size 9354
  • Splice Material Thickness 1.65
  • Splice Overall Length 37.08
  • Operating Temperature Range -65 – 175
  • Insulation Requirement Uninsulated
  • Splice Packaging Method Box
  • Packaging Quantity 25
  • Comment For Al-Al applications, splices will accept the same wire size at either end. For Al-to-Cu applications, however, the size of the Cu wire must be "stepped down" 2 wire sizes to compen. for the diff. in the elect. properties of Copper and Aluminum.
CAT-C7901-AL82066 Splices  1
PRODUCT
  1. Terminals & Splices
  2. Splices
  1. COPALUM Stranded/Solid: Butt Splices CAT-C7901-AL82066
active
  • Splice Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Splice Accessory Type Splice
  • Splice Barrel Type Open
  • Splice Wire/Cable Type Aluminum
  • Splice Material Copper
  • Weight per Piece 70.005
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Size 0
  • Wire Size .8
  • Splice Wire Insulation Diameter (Max) 5.82
  • Wire Size 1290 – 3260
  • Wire Size 400
  • Splice Material Thickness 1.02
  • Splice Overall Length 50.42
  • Operating Temperature Range -65 – 175
  • Insulation Requirement Uninsulated
  • Splice Packaging Method Box
  • Packaging Quantity 50
  • Comment Not approved for reconnection of residential aluminum branch circuit wiring.
CAT-C7901-AL8206 Splices  1
PRODUCT
  1. Terminals & Splices
  2. Splices
  1. COPALUM Stranded/Solid: Parallel Splices CAT-C7901-AL8206
active
  • Splice Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated No
  • Splice Accessory Type Splice
  • Splice Barrel Type Open
  • Splice Wire/Cable Type Aluminum
  • Splice Material Copper
  • Weight per Piece 21.422
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Splice Wire Insulation Diameter (Max) 5.69
  • Splice Material Thickness 1.02
  • Splice Overall Length 9.53
  • Operating Temperature Range -65 – 175
  • Insulation Requirement Uninsulated
  • Splice Packaging Method Box
  • Packaging Quantity 50
  • Comment Not approved for reconnection of residential aluminum branch circuit wiring.
608502-1 Splices
PRODUCT
  1. Terminals & Splices
  2. Splices
  1. #6 COPALUM RETERM KIT (BLUE) 608502-1
active
  • Splice Product Type Splice Kit
  • Splice Accessory Type Splice
  • Splice Barrel Type Open
  • Splice Wire/Cable Type Aluminum
  • Insulated Yes
  • Operating Voltage 300 V
  • Splice Material Copper
  • Splice Color Blue
  • Terminal & Splice Type Splice
  • Aluminum Wire Size 12
  • Aluminum Wire Size 2.05
  • Wire Size 14 – 10
  • Wire Size 2.08 – 5.26
  • Wire Size 4107 – 10383
  • Operating Temperature Range 90
  • Insulation Requirement Fully Insulated
  • Splice Packaging Method Box
  • Packaging Quantity 1
  • Comment Kits contain: 200 connectors and 200 heat shrink tubing pieces.
  • Kit Number 6
608501-1 Splices
PRODUCT
  1. Terminals & Splices
  2. Splices
  1. #8 COPALUM RETERM KIT (RED) 608501-1
active
  • Splice Product Type Splice Kit
  • Splice Accessory Type Splice
  • Splice Barrel Type Open
  • Splice Wire/Cable Type Aluminum
  • Insulated Yes
  • Operating Voltage 300 V
  • Splice Material Copper
  • Splice Color Red
  • Terminal & Splice Type Splice
  • Aluminum Wire Size 12
  • Aluminum Wire Size 2.05
  • Wire Size 14 – 10
  • Wire Size 2.08 – 5.26
  • Wire Size 4107 – 10383
  • Operating Temperature Range 90
  • Insulation Requirement Fully Insulated
  • Splice Packaging Method Carton
  • Packaging Quantity 1
  • Comment Kits contain: 200 connectors and 200 heat shrink tubing pieces.
  • Kit Number 8