1658640-2 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 5
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 50
  • Shell Material Steel
  • Insert Material Glass-Filled Nylon
  • Shell Plating Material Zinc
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Wire Range .2 – .56
  • Cable Insulation Diameter Range 4.58 – 11.68
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 225
  • Comment Receptacles accept size 20 DF socket contacts.
786585-2 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlocks
  • Product Type Accessory
  • Thread Size 2-56 UNC
  • Screw Length 9.02
  • Screwlock Style Screwlock Only
  • Thread Length 5.21
  • Packaging Quantity 2
  • Packaging Method Individual
1-1478916-0 RF Connectors
  • Connector Interface SMA
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Crimp Type Hex
  • Ferrule Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Connector Product Type Connector Assembly
  • Ferrule Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Threaded
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 6.35
  • Length 15.05
  • Flats Dimension 8.0 A/F
  • Cable Type KX 22A
  • Operating Temperature Range -65 – 165
  • Operating Frequency 26
  • Packaging Quantity 100
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Coupling Nut Material Stainless Steel
  • Gasket Material Silicone Rubber
  • Coupling Nut Plating Material Gold
  • Grade Professional
5749621-7 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Board
  • Wire/Cable Type Round Jacketed Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails Without
  • Product Type Connector
  • Number of Positions 68
  • Number of Rows 2
  • Preloaded Yes
  • Shell Material Steel
  • Shell Plating Material Tin over Copper
  • Cover Material Thermoplastic
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Unassembled
  • Detent With
  • PCB Mount Retention Type None
  • Mating Connector Lock Type Latch Blocks
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Solid Wire Range 30 – 28
  • Solid Wire Range .05 – .1
  • Wire Range .05 – .09
  • Wire Insulation Diameter .74 – .91
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Package
  • Comment Plug connector requires backshell kit for complete assembly
1658656-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 2
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 15
  • Shell Material Steel
  • Insert Material Glass Filled Nylon
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Jackscrews
  • Jackscrew Material Zinc Alloy
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.83 – 8.38
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Bulk Kit
  • Packaging Quantity 1
  • Comment Maximum cable diameter after jacket and braid removed.
5206514-1 D-Sub Locking & Mounting  1
  • Accessory Type Locking Post Kit
  • Product Type Accessory
  • Thread Size 4-40
  • Locking Post Material Cold Rolled Steel
  • Locking Post Plating Material Zinc
  • Locking Post Finish Yellow Chromate
  • Length 10.41
  • For Use With Cable Clamps
  • Packaging Method Individual Kit
5207719-1 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlock Assembly Kit
  • Product Type Accessory
  • Thread Size 4-40
  • Screw Length 18.99
  • Screw Material Cold Rolled Steel
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Thread Length 14.22
  • For Use With All Plastic Connectors with Integral Standoffs (HD or HDF)
  • Packaging Quantity 1
  • Packaging Method Bag
5745563-3 D-Sub Locking & Mounting
  • Accessory Type Female Screwlock Assembly Kit
  • Product Type Accessory
  • Thread Size 4-40
  • Screw Length 11.13
  • Screw Material Steel
  • Screw Plating Material Zinc
  • Screw Finish Clear Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Thread Length 6.35
  • For Use With Metal Shell and All Plastic Connectors (HDE)
  • Packaging Quantity 1
  • Packaging Method Bag
5749111-6 IDC D-Sub Connectors  1
  • Connector Style Plug
  • Shielded Yes
  • Connector System Cable-to-Board
  • Wire/Cable Type Round Jacketed Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Rails With
  • Product Type Connector
  • Number of Positions 68
  • Number of Rows 2
  • Preloaded Yes
  • Shell Material Steel
  • Shell Plating Material Tin over Copper
  • Cover Material Thermoplastic
  • Plug Shell Material Steel
  • Plug Shell Plating Material Tin-Nickel Alloy
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Type Pin
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Cover Type Standard
  • Termination Cover Without
  • Termination Cover Method Assembled
  • Detent With
  • PCB Mount Retention Type None
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Connector Mounting Type Cable Mount
  • Mounting Angle None
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • Solid Wire Range 30 – 28
  • Solid Wire Range .05 – .1
  • Wire Range .05 – .09
  • Wire Insulation Diameter .74 – .91
  • Insulation Diameter (Max) .91
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 10
  • Packaging Method Tube
  • Comment Plug connector requires backshell kit for complete assembly
5205817-3 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlock Assembly Kit
  • Product Type Accessory
  • Thread Size 4-40 UNC
  • Screw Length 12.7
  • Screw Material Steel
  • Screw Plating Material Zinc
  • Screw Finish Clear Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Thread Length 7.92
  • For Use With Metal Shell or All Plastic Connectors (HDP or HDF)
  • Packaging Quantity 1
  • Packaging Method Individual Kit
1658655-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 1
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material Glass Filled PBT/Nylon
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Jackscrews
  • Jackscrew Material Zinc Alloy
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.83 – 8.38
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Maximum cable diameter after jacket and braid removed.
5205817-1 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlock Assembly Kit
  • Product Type Accessory
  • Thread Size 4-40 UNC
  • Screw Length 12.7
  • Screw Material Steel
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Thread Length 7.92
  • For Use With Metal Shell or All Plastic Connectors (HDP or HDF)
  • Packaging Quantity 1
  • Packaging Method Individual Kit
5747844-4 PCB D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing .112 in
  • Shell Size 1
  • Profile Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Grounded No
  • Grounding Indents Without
  • Product Type Connector
  • Footprint 8.08
  • Grounding Straps With
  • Number of Positions 9
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Eyelet Plating Material Tin
  • Eyelet Material Brass
  • Post Size .66
  • Insert Material Zinc
  • Shell Material Steel
  • Plastic No
  • Shell Plating Material Tin
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Round
  • Contact Current Rating (Max) 6
  • Contact Mating Area Plating Material Gold
  • Grounding Clips Without
  • Termination Post Length 3.18
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • PCB Mounting Style Through Hole
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlock
  • Mating Connector Lock With
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Connector Mounting Type Board Mount
  • Boardlock Material Copper Alloy
  • Threaded Insert Material Zinc
  • Mounting Hole Diameter 3.18
  • Threaded Insert Plating Material Clear Chromate
  • Boardlock Plating Material Tin
  • Mating Retention Type Threaded Insert
  • Mating Retention With
  • Centerline (Pitch) 2.74
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.58
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 130
  • Packaging Method Tray
  • Comment All receptacles are preloaded with size 20 DF posted socket contacts
205204-4 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Plug
  • Connector System Cable-to-Cable
  • Shell Size 1
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents With
  • Number of Positions 9
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 20
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Centerline (Pitch) 2.74
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With Crimp Snap-in
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Loose Piece
  • Packaging Quantity 1
  • Comment Plugs accept size 20 DF pin contacts.
1-66504-0 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Contact
  • Color Code Red
  • Contact Type Socket
  • Contact Style Crimp Snap-in
  • Contact Size 20
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Contact Retention in Housing Crimp Snap-In
  • Wire Range .2 – .6
  • Wire Insulation Diameter 1.27 – 1.52
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With AMPLIMITE HDP-20
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
2-2129710-7 LGA Sockets  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 1824
  • Grid Spacing .9906 x .8585
  • Plating Thickness 30
  • Plating Material Gold
  • Frame Style C Shape
  • Contact Base Material Copper Alloy
  • Socket Type LGA 3647
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount Solder Ball
  • Connector Mounting Type Board Mount
  • Heat Sink Attachment Without
  • Centerline (Pitch) .8585
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -25 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Tray Color Black
  • Comment Lead-Free Solderball
5207953-2 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlocks
  • Product Type Accessory
  • Thread Size 4-40 UNC
  • Screw Length 11.13
  • Screw Material Cold Rolled Steel
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • Screwlock Style Screwlock Only
  • Thread Length 6.35
  • For Use With All Plastic Right-Angle Connectors (HD)
  • Packaging Quantity 1
  • Packaging Method Package
2-2129710-5 LGA Sockets  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 1824
  • Grid Spacing .9906 x .8585
  • Plating Thickness 30
  • Plating Material Gold
  • Frame Style C Shape
  • Contact Base Material Copper Alloy
  • Socket Type LGA 3647
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount Solder Ball
  • Connector Mounting Type Board Mount
  • Heat Sink Attachment Without
  • Centerline (Pitch) .8585
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -25 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Tray Color Black
  • Comment Lead-Free Solderball
2-2129710-6 LGA Sockets  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 1823
  • Grid Spacing .9906 x .8585
  • Plating Thickness 30
  • Plating Material Gold
  • Frame Style C Shape
  • Contact Base Material Copper Alloy
  • Socket Type LGA 3647
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount Solder Ball
  • Connector Mounting Type Board Mount
  • Heat Sink Attachment Without
  • Centerline (Pitch) .8585
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -25 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Tray Color Blue
  • Comment Lead-Free Solderball
787003-3 D-Sub Locking & Mounting  1
  • Accessory Type Latching Post
  • Product Type Accessory
  • Thread Size M2 x 0.4
  • Screw Length 10.2
  • Board Mount Yes
  • Length 10.2
  • For Use With CHAMP 0.8mm Centerline Connector Systems
  • Packaging Quantity 200
  • Packaging Method Package