CAT-P851-T1B Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating Class 1500
  • Coil Power Rating AC 4
  • Coil Power Rating DC 1700
  • Coil Resistance 9
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 240
  • Insulation Creepage Between Contact & Coil 9.5
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 40
  • Contact Limiting Making Current 40
  • Contact Limiting Short-Time Current 30
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 8
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 86
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Panel Mount Relay
  • Relay Mounting Type Flange Mount
  • Product Height 26.4
  • Product Length 52.1
  • Product Width 34.5
  • Insulation Clearance Class 5 – 8
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 50 – 60
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-AX41-D1B Signal Relays  1
  • Relay Type D2n Relay V23105
  • Product Type Relay
  • Relay Style D2n Relay
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 400
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 1050
  • Power Consumption 550
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 500 – 600 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Height 11
  • Width Class (Mechanical) 8 – 10 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-SCH691-T1 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 15
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 25
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 28
  • Contact Voltage Rating 277
  • Contact Voltage Rating 9
  • Insulation Creepage Between Contact & Coil 6.36
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 20
  • Contact Limiting Making Current 20
  • Contact Limiting Short-Time Current 20
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 5.5 – 8
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 33
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 15
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Flange Mount
  • Product Height 20.4
  • Product Length 32.5
  • Product Width 27.4
  • Insulation Clearance Class 2.5 – 4
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 30 – 35
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 3.18
  • Environmental Category of Protection RT0
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-AX41-D1 Signal Relays  1
  • Relay Type D2n Relay V23105
  • Product Type Relay
  • Relay Style D2n Relay
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3840
  • Power Consumption 150
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 100 – 150 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Height 11
  • Width Class (Mechanical) 8 – 10 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AX41-P1A Signal Relays  1
  • Relay Type P2 Relay V23079
  • Product Type Relay
  • Relay Style P2 V23079 Relay
  • Coil Special Features Overmolded Coil
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Resistance 1029
  • Power Consumption 140
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Insulation Creepage Between Contact and Coil 2.5
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 100 – 150 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Insulation Creepage Class 1.5 – 3
  • Actuating System DC
  • Isolation (HF Parameter) -13.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 2.8
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating .2
  • Contact Arrangement 2 Form A (NO)
  • Contact Material AgNi+Au
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Mounting Type PCB
  • Insulation Clearance Class 0 – 2.5
  • Width 7.2
  • Height Class (Mechanical) 9 – 10 mm
  • Length 14.5
  • Height 9.8
  • Insulation Clearance Between Contact and Coil 1.3
  • Width Class (Mechanical) 6 – 8 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type High Dielectric
  • Packaging Method Box & Carton
CAT-SCH691-R997 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 47
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 250
  • Contact Voltage Rating 250
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 10
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 8
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Product Weight 10
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 12.7
  • Insulation Clearance Class 8
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 10
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
CAT-M5833-M2934B Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Wire & Cable
  • Type of Connector Male-On-Wire
  • Product Type Connector
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Number of Positions 4
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.3
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Vacuum Tape Without
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyester GF
  • Length 16.2
  • Height 6.8
  • Insulation Diameter .9
  • Wire/Cable Size .08 – .09 mm²
  • Accepts Wire Insulation Diameter Range .8 – 1.
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2500
  • Packaging Method Reel
CAT-M5833-P131A Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Paddle-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Paddleboard
  • Board Standoff With
  • Product Type Connector
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.3
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Vacuum Tape Without
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Contact Type Pin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyester GF
  • Length 16.2
  • Height 5.1
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1.6
  • Wire/Cable Size .08 – .09 mm²
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2500
  • Packaging Method Reel
CAT-M5833-F3492B Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Receptacle
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .85
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Vacuum Tape Without
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Dual Beam
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment Without
  • Locking Latch Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Top
  • Housing Color Black
  • Housing Material Polyester GF
  • Length 14.7
  • Height 4
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2500
  • Packaging Method Reel
2061980-5 Rugged Fiber Cable Assemblies  1
  • Cable Type Round Jacketed
  • Mode Singlemode
  • System FullAXS Mini
  • Connector Type (End A) LC FullAXS
  • Connector Type (End B) LC
  • Connector Style (End A) Duplex
  • Connector Style (End B) Duplex
  • Fiber Type SM
  • Cable Assembly Type Plug to LC Duplex
  • Product Type Cable Assembly
  • MPO Cable Assembly No
  • Number of Fibers 2
  • Cable Buffering Semi-Tight Buffer
  • Connector Color (End A) Blue
  • Connector Color (End B) Blue
  • Cable Jacket Color Black
  • Boot Type (Right) Bend Limiting
  • Boot Color (Left) Blue
  • Boot Color (Right) Blue
  • Fiber Diameter 9/125
  • Outside Cable Diameter 4.8
  • Cable Assembly Length 5
2061933-1 Rugged Fiber Cable Assemblies  1
  • Fiber Channel No
  • Product Type Accessory
  • MPO Cable Assembly No
  • Cable Assembly Length 15
5749195-2 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 68
  • Cable Exit Angle 180
  • Backshell Plating Material Nickel over Copper
  • Boot Material PVC
  • Shell Plating Material Tin over Nickel
  • Backshell Material Zinc
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter 11.18
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
1658689-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 2
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 26
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 22
  • Mating Connector Lock With
  • Mating Connector Lock Type Jackscrews
  • Jackscrew Material Zinc Alloy
  • Centerline (Pitch) 2.28
  • Housing Color Black
  • Housing Material Nylon GF
  • Cable Insulation Diameter Range 4.83 – 9.53
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Components shipped unassembled, each part bulk-packaged.
1393738-4 D-Sub Backshells & Clamps  1
  • Accessory Type Backshell
  • Shell Size 4
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Slide Latch Without
  • Product Type Backshell/Cable Clamp
  • Number of Positions 37
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5
  • Shield Plating Finish Bright
  • Color Gray
  • Shield Plating Material Nickel over Copper
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter 5 – 11
  • Packaging Method Box & Tray
  • Packaging Quantity 15
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
1534811-1 D-Sub Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 4
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 37
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45
  • Cable Clamp Plating Material Zinc
  • Shield Plating Material None
  • Cable Clamp Material Steel
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter 4.8 – 11
  • Packaging Method Bag
  • Packaging Quantity 10
2198339-2 SFP/SFP+/zSFP+  1
  • Form Factor zSFP+(SFP28)
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Integrated Lightpipes Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 6
  • Lightpipe Configuration Quad Triangular (Inner & Outer)
  • Lightpipe Style Standard
  • Number of Ports 12
  • Number of Positions 240
  • Data Rate (Max) 32
  • Tail Plating Material Tin
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver Alloy
  • Centerline (Pitch) .8
  • Tail Length 1.8
  • PCB Thickness (Recommended) 1.5
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products zSFP+ SMT Connector
  • Pluggable I/O Applications zSFP+ Thermally Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type Elastomeric Gasket
  • Included Lightpipe Yes
1487588-2 USB Cable Assemblies  1
  • Assembly Type USB 4-Position Plug, Type A to Type B
  • USB Type Standard
  • Connector Type (End B) Plug
  • Connector Type (End A) Plug
  • Shielded Yes
  • Configuration Double-Ended
  • Number of USB Connectors 2
  • Number of Positions 4
  • Equalized No
  • Color White
  • Ferrite Core Without
  • Wire Size 24
1-2007394-8 SFP/SFP+/zSFP+  1
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 4
  • Number of Ports 8
  • Number of Positions 160
  • Data Rate (Max) 16
  • Tail Plating Material Tin
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Contact Mating Area Plating Thickness .76
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • Tail Length 3
  • PCB Thickness (Recommended) 1.5
  • Operating Temperature Range -55 – 105
  • Pluggable I/O Applications EMI Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No
5748641-1 Crimp D-Sub Connectors  1
  • Shell Type Full Metal Shell
  • Connector Style Receptacle
  • Connector System Cable-to-Cable
  • Shell Size 3
  • Shielded Yes
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Standard
  • Product Type Connector
  • Grounding Indents Without
  • Number of Positions 44
  • Shell Material Steel
  • Insert Material Glass Filled Nylon
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • Contact Size 22
  • Mating Connector Lock With
  • Mating Connector Lock Type Jackscrews
  • Jackscrew Material Zinc Alloy
  • Centerline (Pitch) 2.28
  • Cable Insulation Diameter Range 5.51 – 11.05
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Insert Flammability Rating UL 94V-0
  • Packaging Method Kit
  • Packaging Quantity 1
  • Comment Components shipped unassembled, each part bulk-packaged.
1658606-1 IDC D-Sub Connectors  1
  • Shell Type Front Metal Shell
  • Connector Style Receptacle
  • Shielded Yes
  • Connector System Cable-to-Cable
  • Shell Size 5
  • Wire/Cable Type Ribbon Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents Without
  • Profile Low
  • Thread Type Standard
  • Grade Standard
  • Product Type Connector
  • Number of Positions 50
  • Number of Rows 3
  • Preloaded Yes
  • Shell Plating Finish Bright
  • Strain Relief Part Number 746785-1
  • Shell Material Steel
  • Ribbon Cable Centerline Spacing 1.27
  • Shell Plating Material Tin
  • Cover Material Thermoplastic
  • Cable Exit Angle 90°
  • Color Black
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Size 20
  • Contact Current Rating (Max) 1.25
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Screw & Hole Thread Size 4-40 UNC 2B
  • PCB Mount Retention Type None
  • Mating Connector Lock Type Threaded Insert, 4-40 UNC
  • Mating Connector Lock With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Threaded Insert Material Steel
  • Threaded Insert Plating Material Zinc
  • Mounting Angle Straight
  • Enclosure Without
  • Centerline (Pitch) 1.38
  • Housing Material Thermoplastic
  • Cable Insulation Diameter .81 – .97
  • Solid Wire Size 28 – 26
  • Solid Wire Size .1 – .13
  • Wire Range .08 – .15
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 32
  • Packaging Method Tray
  • Optional Cable Stabilizer 746785-1
  • Comment All plug assemblies are supplied with housing and cover preassembled