1857988-1 Backplane Guide Hardware
  • Accessory Type Guide Pin
  • Product Type Accessory
  • Keyed No
  • Guide Hardware With
  • Packaging Quantity 4000
  • Packaging Method Box
1674023-1 PCB Connector Shrouds
  • Accessory Type Shroud
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Size Standard
  • Product Type Accessory
  • Guides Without
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Number of Rows 5
  • Number of Columns 8
  • Card Slot Centerline 25.4
  • Shroud Material Thermoplastic
  • Shroud Color Black
  • Color Black
  • CompactPCI No
  • Contact Current Rating (Max) 1
  • Interface Type MCC Connector
  • Mating Alignment Without
  • Centerline (Pitch) 2
  • Housing Material Thermoplastic
  • Standoff Height 1
  • Operating Temperature Range -20 – 85
  • Shroud Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
1674024-1 PCB Connector Shrouds
  • Accessory Type Shroud
  • Row-to-Row Spacing 2
  • Connector Style Plug
  • Size Standard
  • Product Type Accessory
  • Guides Without
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Number of Rows 5
  • Number of Columns 12
  • Standoff Without
  • Card Slot Centerline 25.4
  • Shroud Color Black
  • Color Black
  • CompactPCI No
  • Contact Current Rating (Max) 1
  • Interface Type MCC Connector
  • PCB Mount Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2
  • Housing Material Thermoplastic
  • Standoff Height 1
  • Operating Temperature Range -20 – 85
  • Shroud Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag