2238020-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 9
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 2.54
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Termination Area Plating Thickness 2.54
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Crimp Area Plating Thickness 2.54
  • Contact Angle Straight
  • Wire/Cable Size 22 – 18
  • Wire/Cable Size .33 – .82
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Accepts Wire Insulation Diameter Range 1.5 – 3.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag/Box
2238021-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 9
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 2.54
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Termination Area Plating Thickness 2.54
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Crimp Area Plating Thickness 2.54
  • Contact Angle Straight
  • Wire/Cable Size 22 – 18
  • Wire/Cable Size .33 – .82
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Accepts Wire Insulation Diameter Range 1.5 – 3.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag/Box
2238022-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 9
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 2.54
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Termination Area Plating Thickness 2.54
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Crimp Area Plating Thickness 2.54
  • Contact Angle Straight
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .13 – .33
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Accepts Wire Insulation Diameter Range 1.2 – 1.75
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag/Box
1-2029089-4 Rectangular Connector Housings  1
  • Connector System Wire-to-Panel
  • Insertion Force 15 Newton
  • Row-to-Row Spacing 4.2
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Number of Positions 14
  • Number of Rows 2
  • Preloaded No
  • Contact Type Pin
  • Shunts/Shorting Bars Without
  • Multiple Contact Types Without
  • Connector Mounting Type Cable Mount
  • Contact Retention Without
  • Centerline (Pitch) 4.2
  • Housing Material Nylon
  • Housing Color Red
  • Width 9.6
  • Length 30.6
  • Operating Temperature Range -40 – 105
  • Halogen Free No
  • Circuit Application Power
  • Assembly Integration Feature Without
  • For Use With Receptacle Housing
  • Circuit Identification Feature Without
2-2029089-4 Rectangular Connector Housings  1
  • Connector System Wire-to-Panel
  • Insertion Force 15 Newton
  • Row-to-Row Spacing 4.2
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Number of Positions 24
  • Number of Rows 2
  • Preloaded No
  • Contact Type Pin
  • Shunts/Shorting Bars Without
  • Multiple Contact Types Without
  • Connector Mounting Type Cable Mount
  • Contact Retention Without
  • Centerline (Pitch) 4.2
  • Housing Material Nylon
  • Housing Color Red
  • Width 9.6
  • Length 47.4
  • Operating Temperature Range -40 – 105
  • Halogen Free No
  • Circuit Application Power
  • Assembly Integration Feature Without
  • For Use With Receptacle Housing
  • Circuit Identification Feature Without
2029089-4 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 4
  • Number of Rows 2
  • Row-to-Row Spacing .165
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-2
  • Housing Color Red
  • Housing Material Nylon
  • Length 9.6
  • Width 9.6
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Package
  • Packaging Quantity 500
  • For Use With Receptacle Housing
2238023-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Contact Current Rating (Max) 9
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 2.54
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Termination Area Plating Thickness 2.54
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Crimp Area Plating Thickness 2.54
  • Contact Angle Straight
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .13 – .33
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing With
  • Wire Insulation Support Without
  • Accepts Wire Insulation Diameter Range 1.2 – 1.75
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag/Box