1759548-2 HDMI Connectors  1
  • Connector Style Receptacle
  • Size Standard
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Stacked No
  • Number of Ports 1
  • Number of Positions 19
  • Preloaded Yes
  • Shell Plating Finish Matte
  • Shell Plating Material Gold
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold
  • Contact Termination Type Surface Mount
  • Termination Method Solder
  • PCB Mount Retention Type Straight Leg
  • Locating Posts Without
  • Mounting Location Bottom
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Tail Length 1
  • PCB Thickness (Min) 1.2
  • Mating Cycles (Max) 10000
  • Soldering Temperature (Max) 260
  • Operating Temperature Range -20 – 85
  • Assembly Process Feature Tape
  • Circuit Application Power & Signal
  • Packaging Method Tape & Reel