2129256-1 Card Ejectors
  • Format Express Card
  • Button Ejector Side Right
  • Profile Standard
  • Shielded Yes
  • Rail Plate Material Stainless Steel
  • Product Type Accessory
  • Accessory Type Ejector Assembly
  • Rail Material Liquid Crystal Polymer (LCP)
  • CompactFlash Product Type Ejector Assembly
  • Number of Positions 26
  • Number of Slots 1
  • Shroud Material Liquid Crystal Polymer (LCP)
  • Button Color Black
  • Button Material Liquid Crystal Polymer (LCP)
  • Cover Material Stainless Steel
  • Lever Material Stainless Steel
  • Push Button Material Thermoplastic
  • Shield Material Stainless Steel
  • Ejector Material Stainless Steel
  • Color Black
  • Push Button Color Black
  • Board Mount Top Side
  • Height Above PC Board 7
  • For Use With Header Assembly 2129288-1
  • Push Button Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Tray
  • Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.