1-1634816-0 RF Connector Hardware  1
  • RF Connector Hardware Type Hex Nut
  • Grade Commercial
  • Body Plating Material Nickel
  • Body Material Brass
  • Screw & Hole Thread Size 1/2-28
  • Flats Dimension 14.0 A/F
  • For Use With ZDC/BNC Connector
  • Packaging Method Individual
1-1634817-0 RF Connector Hardware
  • RF Connector Hardware Type Lockwasher
  • Grade Commercial
  • Body Plating Material Nickel
  • Body Material Steel
  • For Use With ZDC/BNC Connector
  • Packaging Method Individual
5414171-3 RF Connectors
  • RF Interface TNC
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • RF Connector Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 174
  • Operating Temperature Range -55 – 85
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material Polymethylpentene
  • Grade Commercial
1058694-1 RF Connectors
  • RF Interface TNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • RF Connector Coupling Mechanism Threaded
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 402 Semi-Rigid
  • Operating Temperature Range -65 – 105
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Coupling Nut Base Material Stainless Steel
  • Gasket Material Silicone Rubber
  • Grade Commercial
228502-1 RF Connectors
  • RF Interface TNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Shape Circular
  • Crimp Type Compression
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 16.256
  • Panel Thickness (Recommended) 6.35
  • Cable Type RG 402 Semi-Rigid
  • Operating Temperature Range -65 – 105
  • Operating Frequency 15
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Military
1-619520-0 In-Series Adapters
  • RF Connector Type TNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Isolated Ground No
  • Number of Positions 1
  • Connectivity Included No
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Body Shape Vertical-Flanged Base w/Thread
  • Body Insulation Without
  • RF Connector Center Contact Material Phosphor Bronze
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -40 – 60
  • Circuit Application Power & Signal
  • Packaging Method Box
  • Dielectric Material POM
227765-2 RF Connectors
  • RF Interface TNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Shape Circular
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Wire & Cable Solder Terminal
  • PCB Mount Retention Without
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 16.256
  • Panel Thickness (Recommended) 1.17 – 6.35
  • Operating Temperature Range -55 – 85
  • Operating Frequency 11
  • Packaging Method Package
  • Dielectric Material Polyester, PBT
5221325-1 In-Series Adapters
  • RF Connector Type TNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Zinc
  • Body Insulation Without
  • RF Connector Center Contact Material Phosphor Bronze
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Circuit Application Power & Signal
  • Packaging Method Bag
  • Dielectric Material Polypropylene
5227764-2 RF Connectors
  • RF Interface TNC
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 16.256
  • Panel Thickness (Recommended) 1.17 – 6.35
  • Operating Temperature Range -55 – 85
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material VALOX