TXR40AB00-1606AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 17
  • Termination Device Included TR06AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 40
  • Adapter Entry Size 6
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 4.8 – 7.6
  • Cable Entry Diameter .2 – 9.5
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number D38999/20
  • Connector General Specification Number MIL-DTL-38999 Series III/Class C,F,K,W
221629-4 Coax Terminators  1
  • Cable Type Coaxial
  • Connector System Cable-to-Board
  • Sealable No
  • Grade Commercial
  • Product Type Terminator
  • Number of Positions 1
  • Tether Without
  • Impedance 50
  • Resistor Specification 50 Ω
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Body Insulation Without
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Circuit Application Signal
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Dielectric Material Polyethylene
171825-4 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Straight
  • Number of Positions 4
  • Number of Rows 1
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Tin
  • Contact Mating Area Plating Thickness .8
  • Contact Current Rating (Max) 3.5
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material Brass
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
TXR40AB00-0805AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 09
  • Termination Device Included TR05AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 40
  • Adapter Entry Size 5
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 4 – 6.4
  • Cable Entry Diameter .2 – 7.9
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number D38999/20
  • Connector General Specification Number MIL-DTL-38999 Series III/Class C,F,K,W
TXR21AB00-1610AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 16
  • Termination Device Included TR10AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 21
  • Adapter Entry Size 10
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 7.9 – 12.7
  • Cable Entry Diameter .2 – 15.9
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number MS3110
  • Connector General Specification Number MIL-DTL-26482 Series 1/Class E,F,J,P
TXR40AC00-1612AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 17
  • Termination Device Included TR12AI
  • Color Bright
  • Material Aluminum
  • Adapter Plating Material Electroless Nickel (AMS-C-26074)
  • TE Adapter Code 40
  • Adapter Entry Size 12
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 9.5 – 15.2
  • Cable Entry Diameter .2 – 19.1
  • Operating Temperature Range -65 – 200
  • Salt Spray Resistance 48
  • Connector Detail Specification Number D38999/20
  • Connector General Specification Number MIL-DTL-38999 Series III/Class C,F,K,W
TXR40AB90-2016AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 90
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 21
  • Termination Device Included TR16AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 40
  • Adapter Entry Size 16
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 12.7 – 20.3
  • Cable Entry Diameter .2 – 25.4
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number D38999/20
  • Connector General Specification Number MIL-DTL-38999 Series III/Class C,F,K,W
TXR54AB00-2212AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 22
  • Termination Device Included TR12AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 54
  • Adapter Entry Size 12
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 9.5 – 15.2
  • Cable Entry Diameter .2 – 19.1
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number AS34001
  • Connector General Specification Number AS50151 Class D,L,U,W Crimp Contact Less ENDBELL
TXR40AB90-1004AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 90
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 11
  • Termination Device Included TR04AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 40
  • Adapter Entry Size 4
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 3.2 – 5.1
  • Cable Entry Diameter .2 – 6.4
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number D38999/20
  • Connector General Specification Number MIL-DTL-38999 Series III/Class C,F,K,W
TXR21AB00-2012AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 20
  • Termination Device Included TR12AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 21
  • Adapter Entry Size 12
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 9.5 – 15.2
  • Cable Entry Diameter .2 – 19.1
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number MS3110
  • Connector General Specification Number MIL-DTL-26482 Series 1/Class E,F,J,P
TXR54AB00-2012AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 20
  • Termination Device Included TR12AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 54
  • Adapter Entry Size 12
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 9.5 – 15.2
  • Cable Entry Diameter .2 – 19.1
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number AS34001
  • Connector General Specification Number AS50151 Class D,L,U,W Crimp Contact Less ENDBELL
TXR40AB90-0804AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 90
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 09
  • Termination Device Included TR04AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 40
  • Adapter Entry Size 4
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 3.2 – 5.1
  • Cable Entry Diameter .2 – 6.4
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number D38999/20
  • Connector General Specification Number MIL-DTL-38999 Series III/Class C,F,K,W
TXR40AZ00-1810AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 19
  • Termination Device Included TR10AI
  • Color Black
  • Material Aluminum
  • Adapter Plating Material Zinc Nickel (ASTM B841) Chromate Chemical Conversion
  • TE Adapter Code 40
  • Adapter Entry Size 10
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 7.9 – 12.7
  • Cable Entry Diameter .2 – 15.9
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number D38999/20
  • Connector General Specification Number MIL-DTL-38999 Series III/Class C,F,K,W
TXR41AB00-1406AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 14
  • Termination Device Included TR06AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 41
  • Adapter Entry Size 6
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 4.8 – 7.6
  • Cable Entry Diameter .2 – 9.5
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number MS24266
  • Connector General Specification Number MIL-DTL-38999 Series I
TXR41AB00-1612AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 16
  • Termination Device Included TR12AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 41
  • Adapter Entry Size 12
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 9.5 – 15.2
  • Cable Entry Diameter .2 – 19.1
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number MS24266
  • Connector General Specification Number MIL-DTL-38999 Series I
TXR40AB90-1406AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 90
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 15
  • Termination Device Included TR06AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 40
  • Adapter Entry Size 6
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 4.8 – 7.6
  • Cable Entry Diameter .2 – 9.5
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number D38999/20
  • Connector General Specification Number MIL-DTL-38999 Series III/Class C,F,K,W
TXR54AB90-0804AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 90
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 08
  • Termination Device Included TR04AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 54
  • Adapter Entry Size 4
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 3.2 – 5.1
  • Cable Entry Diameter .2 – 6.4
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number AS34001
  • Connector General Specification Number AS50151 Class D,L,U,W Crimp Contact Less ENDBELL
TXR40AB00-2414AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 25
  • Termination Device Included TR14AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 40
  • Adapter Entry Size 14
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 11.1 – 17.8
  • Cable Entry Diameter .2 – 22.2
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number D38999/20
  • Connector General Specification Number MIL-DTL-38999 Series III/Class C,F,K,W
TXR40AB00-1607AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 17
  • Termination Device Included TR07AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 40
  • Adapter Entry Size 7
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 5.6 – 8.9
  • Cable Entry Diameter .2 – 11.1
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number D38999/20
  • Connector General Specification Number MIL-DTL-38999 Series III/Class C,F,K,W
TXR54AB00-2214AI Ruggedized Backshells & Adapters  1
  • Pluggable I/O Accessory Type Tinel-Lock Adapter
  • Adapter Angle 00
  • Style Tinel-Lock Adapter
  • Termination Device Type Side-Entry Tinel-Lock Ring
  • Connector Shell Size 22
  • Termination Device Included TR14AI
  • Color Olive Drab
  • Material Aluminum
  • Adapter Plating Material Cadmium (AMS-QQ-P-416 Type II, Class 3)
  • TE Adapter Code 54
  • Adapter Entry Size 14
  • Overbraid Termination Tinel-Lock Ring
  • Cable Diameter Range 11.1 – 17.8
  • Cable Entry Diameter .2 – 22.2
  • Operating Temperature Range -65 – 175
  • Salt Spray Resistance 500
  • Connector Detail Specification Number AS34001
  • Connector General Specification Number AS50151 Class D,L,U,W Crimp Contact Less ENDBELL