1-221629-6 Coax Terminators
  • Cable Type Coaxial
  • Sealable No
  • Grade Commercial
  • Product Type Terminator
  • Number of Positions 1
  • Tether With
  • Impedance 50
  • Resistor Specification 50 Ω
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Body Insulation Without
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Dielectric Material Polyethylene
  • Comment Tether is conductive with #4 stud size
1-5221629-6 Coax Terminators
  • Cable Type Coaxial
  • Sealable No
  • Grade Commercial
  • Product Type Terminator
  • Tether With
  • Impedance 50
  • Resistor Specification 50 Ω
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Insulation Without
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Coupling Nut Material Brass
  • Operating Temperature Range -65 – 165
  • Circuit Application Signal
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Dielectric Material Polyethylene
  • Comment Tether is conductive with #4 stud size