1408393-1 Between Series Adapters
  • Side A Interface QMA
  • Side A Gender Plug
  • Side B Interface SMA
  • Side B Gender Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Material Brass
  • Body Material Brass
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Coupling Nut Material Brass
  • Operating Temperature Range -40 – 80
  • Circuit Application Power & Signal
  • Dielectric Material PTFE
  • Gasket Material Silicone Rubber