
PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature On the Terminal
- Strain Relief No
- Number of Positions 2
- Number of Rows 1
- Color Black
- Body Material PBT GF
- Mating Tab Width 2.8
- Terminal Position Assurance No
- Polarized Yes
- Centerline (Pitch) 7.6
- Width 22.8
- Height 39.5
- Length 28.1
- Circuit Application Signal
- Packaging Method Carton
- Connector Position Assurance Capable No
- Serviceable No

PRODUCT
active
- Sealable Yes
- Primary Locking Feature Locking Lance
- Wire Type Copper
- Crimp Type F-Crimp
- Typical Current Rating 40
- Terminal & Splice Type Receptacle
- Mating Tab Width 5.8
- Mating Tab Thickness .8
- Interface Plating Tin (Sn)
- Contact Termination Area Plating Material Tin (Sn)
- Termination Method Crimp
- Wire Size 1 – 2.5
- Wire Size Search 14
- Wire Size Search 1
- Wire Insulation Diameter 2.2 – 3
- Operating Temperature Range -40 – 130
- Agency/Standard IEC 664/664A (DIN VDE 0110)
- Packaging Quantity 1500
- Packaging Method Reel
- Terminal Transmits 0 – 24 A (Low Power)

PRODUCT
active
- Component Type Relay Holder
- Relay Type Micro Relay
- Sealable No
- Other Component Type Others
- Number of Relays (Minimum) 1
- Operating Voltage 12
- Terminal Primary Locking Feature Locking Lance
- Secondary Locking Yes
- UL Flammability Rating UL 94V-HB
- Operating Temperature Range -40 – 105
- Vibration Class Level 3G
- Coupling with Other TE Modules Yes

PRODUCT
active
- Component Type Relay Holder
- Relay Type Micro Relay
- Sealable No
- Other Component Type Others
- Number of Relays (Minimum) 1
- Operating Voltage 12
- Terminal Primary Locking Feature Locking Lance
- Secondary Locking Yes
- UL Flammability Rating UL 94V-HB
- Operating Temperature Range -40 – 105
- Vibration Class Level 3G
- Coupling with Other TE Modules Yes

PRODUCT
active
- Component Type Relay Holder
- Relay Type Maxi Relay
- Sealable No
- Other Component Type Others
- Number of Relays (Minimum) 1
- Operating Voltage 12
- Terminal Primary Locking Feature Locking Lance
- Secondary Locking Yes
- UL Flammability Rating UL 94V-HB
- Operating Temperature Range -40 – 105
- Vibration Class Level 3G
- Coupling with Other TE Modules Yes

PRODUCT
active
- Component Type Relay Holder
- Relay Type Maxi Relay
- Sealable No
- Other Component Type Others
- Number of Relays (Minimum) 1
- Operating Voltage 12
- Terminal Primary Locking Feature Locking Lance
- Secondary Locking Yes
- UL Flammability Rating UL 94V-HB
- Operating Temperature Range -40 – 105
- Vibration Class Level 3G
- Coupling with Other TE Modules Yes

PRODUCT
active
- Sealable No
- Nominal Voltage Architecture 32
- Operating Voltage 12
- Number of Common Outputs 2
- Interface Plating Tin (Sn)
- Terminal Primary Locking Feature Locking Lance
- Termination Method Crimp
- Mating Tab Width 5.8
- Mating Tab Thickness .8
- Wire Size Search 4
- Wire Size 4 – 6
- Accepts Wire Insulation Diameter Range 3.7 – 4.3
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 130
- Vibration Class Level 3G

PRODUCT
active
- Sealable No
- Nominal Voltage Architecture 32
- Operating Voltage 12
- Number of Common Outputs 4
- Interface Plating Tin (Sn)
- Terminal Primary Locking Feature Locking Lance
- Termination Method Crimp
- Mating Tab Width 5.8
- Mating Tab Thickness .8
- Wire Size Search 4
- Wire Size 4 – 6
- Accepts Wire Insulation Diameter Range 3.7 – 4.3
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 130
- Vibration Class Level 3G

PRODUCT
active
- Sealable No
- Nominal Voltage Architecture 32
- Operating Voltage 12
- Number of Common Outputs 7
- Interface Plating Tin (Sn)
- Terminal Primary Locking Feature Locking Lance
- Termination Method Crimp
- Mating Tab Width 5.8
- Mating Tab Thickness .8
- Wire Size Search 4
- Wire Size 4 – 6
- Accepts Wire Insulation Diameter Range 3.7 – 4.3
- Operating Temperature (Max) 70
- Operating Temperature Range -40 – 130
- Vibration Class Level 3G

PRODUCT
active
- Component Type Relay Holder
- Relay Type Micro Relay
- Sealable No
- Other Component Type Others
- Number of Relays (Minimum) 1
- Operating Voltage 12
- Terminal Primary Locking Feature Locking Lance
- Secondary Locking Yes
- UL Flammability Rating UL 94V-HB
- Operating Temperature Range -40 – 105
- Vibration Class Level 3G
- Coupling with Other TE Modules Yes

PRODUCT
active
- Component Type Relay Holder
- Relay Type Micro Relay
- Sealable No
- Other Component Type Others
- Number of Relays (Minimum) 1
- Operating Voltage 12
- Terminal Primary Locking Feature Locking Lance
- Secondary Locking Yes
- UL Flammability Rating UL 94V-HB
- Operating Temperature Range -40 – 105
- Vibration Class Level 3G
- Coupling with Other TE Modules Yes

PRODUCT
active
- Component Type Relay Holder
- Relay Type Micro Relay
- Sealable No
- Other Component Type Others
- Number of Relays (Minimum) 1
- Operating Voltage 12
- Terminal Primary Locking Feature Locking Lance
- Secondary Locking Yes
- UL Flammability Rating UL 94V-HB
- Operating Temperature Range -40 – 105
- Vibration Class Level 3G
- Coupling with Other TE Modules Yes

PRODUCT
active
- Component Type Relay Holder
- Relay Type Micro Relay
- Sealable No
- Other Component Type Others
- Number of Relays (Minimum) 1
- Operating Voltage 12
- Terminal Primary Locking Feature Locking Lance
- Secondary Locking Yes
- UL Flammability Rating UL 94V-HB
- Operating Temperature Range -40 – 105
- Vibration Class Level 3G
- Coupling with Other TE Modules Yes