1055688-1 RF Connectors  1
  • RF Interface SSMT
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Polyphenylene Sulfide (PPS)
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Nickel
  • RF Connector Center Contact Material Copper Alloy
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 2.6
  • Height Above PC Board 2.06
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Quantity 800
  • Packaging Method Tape & Reel
  • Cable Entry Multi-Directional
  • Comment Requires part number 1221286-1 Engagement/Disengagement Tool.
1055689-1 RF Connectors  1
  • RF Interface SSMT
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Polyphenylene Sulfide (PPS)
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Nickel
  • RF Connector Center Contact Material Copper Alloy
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 2.6
  • Height Above PC Board 2.06
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Quantity 3000
  • Packaging Method Reel
  • Cable Entry Multi-Directional
  • Comment Requires part number 1221286-1 Engagement/Disengagement Tool.
1055687-1 RF Connectors  1
  • RF Interface SSMT
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Polyphenylene Sulfide (PPS)
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Nickel
  • RF Connector Center Contact Material Copper Alloy
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 2.6
  • Height Above PC Board 2.06
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Method Bag
  • Cable Entry Multi-Directional
  • Comment Requires part number 1221286-1 Engagement/Disengagement Tool.
171083-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Length 20.3
  • Height 5.58
  • Width 5.58
  • For Use With Guide Pin
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Hardware supplied unassembled.
1254242-1 RF Connectors  1
  • RF Interface SSMT
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Polyphenylene Sulfide (PPS)
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Nickel
  • RF Connector Center Contact Material Copper Alloy
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Height Above PC Board 2.99
  • PCB Tail Length .381
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Quantity 600
  • Packaging Method Tape & Reel
  • Cable Entry Slotted Single Direction
  • Comment No engagement tool required.