1063388-1 Between Series Adapters
  • Side A Interface OS-50
  • Side A Gender Plug
  • Side B Interface OSSM
  • Side B Gender Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Gasket With
  • Number of Positions 1
  • Body Style Straight
  • Hermetically Sealed No
  • Gasket Style O-Ring
  • Body Material Stainless Steel
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Circuit Application Power & Signal
  • Dielectric Material TFE Fluorocarbon