647402-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Current Rating (Max) 6.5
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • Mating Retention Type Locking Ramp
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Contact Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 3.96
  • Housing Configuration Left End Open
  • Housing Style LID
  • Housing Color Natural
  • Housing Material Nylon - GF
  • Wire/Cable Size .0509 – .823
  • Height 6.35
  • Wire/Cable Size 30 – 18
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With SL .156 Contacts
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • UL Rating Listed
  • CSA Rating Certified
  • CSA File Number LR 7189
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Unit Accepts 1.14[.045] Square or Round Post, Accepts Keying Plug 640254-1and 640255-1
3-640252-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Unmating Force High
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Underplating Material Nickel
  • Crimp Area Plating Thickness .2
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 6.5
  • Contact Style Standard
  • Contact Mating Area Plating Thickness 2.03
  • Contact Mating Area Plating Material Finish Bright
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness 1.27 µm
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Bright
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .2 – .9
  • Insulation Diameter 2.8
  • Mating Force High Force
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With SL-156 Housings
  • Packaging Method Reel
  • Packaging Quantity 7500
  • Comment Recommended for 1 thru 12 position housings.
640252-2 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Unmating Force High
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 250
  • Contact Base Material Brass
  • Crimp Area Plating Thickness .33
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 6.5
  • Contact Style Standard
  • Contact Mating Area Plating Thickness 3.302
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Bright
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .2 – .9
  • Insulation Diameter 2.8
  • Mating Force High Force
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With SL-156 Housings
  • Packaging Method Reel
  • Packaging Quantity 7000
  • Comment Recommended for 1 thru 12 position housings.
640254-1 PCB Connector Keying  1
  • Accessory Type Keying Plug
  • Product Type Accessory
  • Color Natural
  • Body Material Nylon 6/6
  • Operating Temperature Range -55 – 105
  • For Use With SL-156 Housings
  • UL Flammability Rating UL 94V-2
  • Packaging Quantity 2500
  • Packaging Method Bag
  • Comment Used with keyed headers.
647406-2 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Crimp Area Plating Thickness .76
  • Wire Contact Termination Area Plating Material Gold
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 10
  • Contact Style Hooded
  • Contact Mating Area Plating Thickness .76
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness 1.27 µm
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .2 – .9
  • Insulation Diameter 1.78 – 2.84
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With SL-156 Large Insulation Diameter Wire
  • Packaging Method Reel
  • Packaging Quantity 5500
647409-2 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Crimp Area Plating Thickness .76
  • Wire Contact Termination Area Plating Material Gold
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 10
  • Contact Style Hooded
  • Contact Mating Area Plating Thickness .76
  • Contact Transmits (Typical) Power
  • Underplate Material Thickness 1.27 µm
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .2 – .9
  • Insulation Diameter 1.78 – 2.84
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Use With SL-156 Large Insulation Diameter Wire
  • Packaging Method Bag/Box
  • Packaging Quantity 1000