200875-7 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Plating Material Zinc
  • Jackscrew Material Stainless Steel
  • Length 21.51
  • Width 5.6
  • Height 5.6
  • For Use With Mate with Any Turnable Jackscrew Rod
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
5-1814816-1 RF Connectors
  • RF Interface UHF
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Solder
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 15.5
  • Operating Temperature Range -55 – 85
  • Packaging Method Package
  • Dielectric Material PBT
1-1337418-0 RF Connectors
  • RF Interface N Type
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Front Mount
  • Mating Retention Type Threaded
  • RF Connector Mated Outer Diameter (Approximate) 19.05
  • Panel Cutout 1 x 16.1 + 4 x 3.2
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Commercial
  • Military Style Number UG-58A/U
  • Flange and Thread Material Brass
203966-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Length 22.35
  • Width 6.35
  • Height 7.35
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment This socket (22.35 [.880]) is to be used when housings are loaded with subminiature COAXICON contacts.
1-1337446-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • Body Insulation With
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Detent With
  • Panel Attachment Style Front Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 1 x 12.0 + 4 x 3.2 Rear Mount
  • Operating Temperature Range -40 – 85
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Grade Professional
1-1337446-1 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • Body Insulation With
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Detent With
  • Panel Attachment Style Front Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 1 x 12.0 + 4 x 3.2 Rear Mount
  • Operating Temperature Range -40 – 85
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Grade Professional
5-1634556-7 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Zinc
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Shape Circular
  • Body Insulation Without
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Height Above PC Board 10.94
  • PCB Tail Length 3.33
  • Mounting Post Length 3.33
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 100
  • Packaging Method Box & Tray
  • Dielectric Material PTFE
  • Grade Professional