7-6437535-0 SIP Sockets
  • Leg Style Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Breakaway Header Yes
  • Number of Positions 14
  • Number of Rows 1
  • Sleeve Plating Material Tin
  • Sleeve Material Copper
  • Color Black
  • Contact Base Material Beryllium Copper
  • Contact Fabrication Stamped & Formed
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness 10
  • Contact Mating Area Plating Material Gold
  • Socket Type SIP
  • Termination Post Length 3.18
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 34