2271686-4 Modular Terminal Blocks  1
  • Modular Terminal Block Product Type Screw Terminal Block
  • Sealable No
  • Block Type Standard
  • Number of Circuits 1
  • Number of Positions 1
  • Voltage Rating 1000
  • Contact Base Material Copper
  • Contact Configuration Quick Connect
  • Contact Current Rating (Max) 114
  • Contact Plating Material Tin
  • Connector Mounting Type DIN Rail
  • Tightening Torque 51
  • Screw Size M6
  • Screw Base Material Steel
  • Screw Plating Material Zinc
  • Centerline (Pitch) 16
  • Wire Size 10 – 2
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0