1460139-1 RF Connectors
  • RF Interface DIN 1.0/2.3 Connectors
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Brass
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Through Hole
  • RF Connector Coupling Mechanism Latching Quick Lock
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 4.09
  • Height Above PC Board 7
  • PCB Tail Length 3.3
  • Operating Temperature Range -40 – 85
  • Operating Frequency 2
  • Packaging Quantity 100
  • Packaging Method Tray
  • Dielectric Material PTFE
  • Comment For assembly instructions, see General Information Section.