2134611-1 Poke-In Connectors
  • Product Line Poke-In
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Number of Positions 1
  • Number of Rows 1
  • Preloaded Yes
  • Pre-Designed Cables Available No
  • Operating Voltage 250
  • Operating Voltage 250
  • Header Mating Direction Horizontal
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 3
  • Contact Layout Inline
  • Contact Mating Area Plating Thickness 3
  • Stamped and Formed Yes
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Termination Method to Printed Circuit Board Surface Mount
  • Tool-less Wire Termination Yes
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mounting Angle Right Angle
  • Mating Retention Without
  • Mating Alignment Without
  • Housing Color Natural
  • Height 2.475
  • Wire/Cable Size 24 – 26
  • Length 8.2
  • Width 2.45
  • Operating Temperature Range -25 – 130
  • UV Exposure Rated No
  • SMT Compatible Yes
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Agency/Standard Number UL E28476
  • Packaging Method SMT Pocket Tape