1515740-1 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Singlemode
  • Number of Channels 4
  • Operating Wavelength 1310 – 1550
1588908-1 Expanded Beam Fiber Optics
  • Product Type Ferrule Kit
  • Mode Singlemode
  • Fiber Diameter 126
  • Comment Singlemode Ferrule Kits must not be used with Multimode EB Inserts.
1828826-1 Expanded Beam Fiber Housings
  • Connector Style Receptacle
  • Applies To Bulkhead
  • Booted No
  • Product Type Connector Shell Kit
  • Bulkhead Style Low Profile
  • Shell Material Aluminum Alloy
  • Protective Cap Material Thermoplastic
  • Shell Finish Hard Anodize
  • Bulkhead Mounting Style Square Flange
1515747-1 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Multimode
  • Number of Channels 4
  • Operating Wavelength 850 – 1300
1918939-1 Expanded Beam Fiber Housings
  • Connector Style Receptacle
  • Applies To Bulkhead
  • Booted No
  • Product Type Connector Shell Kit
  • Bulkhead Style Standard
  • Shell Material Aluminum Alloy
  • Protective Cap Material Thermoplastic
  • Shell Finish Hard Anodize
  • Bulkhead Mounting Style D-Hole (Jam Nut)
5415634-1 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Polyester, PBT
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Insulation Without
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Hold-Down Post
  • Panel Mount Feature Type Lockwasher and Nut
  • PCB Mount Retention With
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Detent With
  • Panel Attachment Style Rear Mount
  • Housing Color Black
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Height Above PC Board 13.18
  • PCB Tail Length 4.11
  • Mounting Post Length 3.48
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Tube
  • Dielectric Material Polymethylpentene
  • Additional Features Hardware Included
  • Grade Economy
  • Comment If an Insulating Bushing is required, see Part Number 330620.
1544445-1 Leadframes
  • Product Type Leadframe
  • Winding Direction Down
  • Solder Inlay Without
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Type Y1
  • Clip Length 1.7
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 8.8
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) .63
  • Standoff Height 1.7
  • Gap Size .52
  • Packaging Quantity 40000
1544425-1 Leadframes
  • Product Type Leadframe
  • Winding Direction Down
  • Solder Inlay Without
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Type Y1
  • Clip Length 1.7
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 9.5
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) .63
  • Standoff Height 1
  • Gap Size .52
  • Packaging Quantity 40000
6565692-1 SO DIMM Sockets
  • DRAM Type Double Data Rate (DDR)
  • Connector System Cable-to-Board
  • Profile Low
  • Row-to-Row Spacing 7.6
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 200
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key None
  • DRAM Voltage 2.5
  • SGRAM Voltage 2.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Semi-Hard Tray Assembly
  • Packaging Quantity 20
1544118-1 Leadframes
  • Product Type Leadframe
  • Winding Direction Down
  • Solder Inlay Without
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 28
  • Clip Type Y1
  • Clip Length 1.7
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 19.7
  • Contact Termination Type Through Hole
  • Centerline 2.5
  • PCB Thickness (Accepted) .63
  • Standoff Height 1
  • Gap Size .52
  • Packaging Quantity 40000
1515743-1 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Multimode
  • Number of Channels 2
  • Operating Wavelength 850 – 1300
1515940-1 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Shell Material Aluminum Alloy
  • Shell Finish Hard Anodize
  • Boot Material EPDM
  • Mounts To Plug
  • Outside Cable Diameter (Max) 5.1
1544200-1 Leadframes
  • Product Type Leadframe
  • Winding Direction Right
  • Solder Inlay Without
  • Clip Style Dual-In-Line (DIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Type F1
  • Clip Length 1.25
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 6.3
  • Contact Termination Type Through Hole
  • Centerline 2.54
  • PCB Thickness (Accepted) .63
  • Standoff Height 4.1
  • Gap Size .5
  • Packaging Quantity 35000
1544426-1 Leadframes
  • Product Type Leadframe
  • Winding Direction Down
  • Solder Inlay Without
  • Clip Style Single-In-Line (SIL)
  • Hold-Down Feature Without
  • Frame Thickness .25
  • Frame Width 18.1
  • Clip Type Y1
  • Clip Length 1.5
  • Contact Base Material Phosphor Bronze
  • Contact Plating Material Pre-Tin
  • Pin Length 9.7
  • Contact Termination Type Through Hole
  • Centerline 1.27
  • PCB Thickness (Accepted) .63
  • Standoff Height 1
  • Gap Size .52
  • Packaging Quantity 80000
1588129-2 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Singlemode
  • Number of Channels 2
  • Operating Wavelength 1310 – 1550
1588129-3 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Singlemode
  • Number of Channels 4
  • Operating Wavelength 1310 – 1550
1588801-1 Expanded Beam Fiber Optics
  • Product Type Ferrule Kit
  • Mode Multimode
  • Fiber Diameter 126
1-1918931-4 Expanded Beam Fiber Optics
  • Product Type Cable Adapter Kit
  • Booted Yes
  • Shell Material Nickel Aluminum Bronze
  • Boot Material EPDM
  • Mounts To Plug
  • Outside Cable Diameter (Max) 6
1515734-2 Expanded Beam Fiber Optics
  • Product Type Insert Assembly
  • Mode Singlemode
  • Number of Channels 2
  • Operating Wavelength 1310 – 1550