T0923004002-001 Rectangular Connector Hoods  1
  • Accessory Type Housing
  • Color Gray
  • Material Nylon
  • Locking Device Type Locking Lever
  • Height 37.4
  • Width 56.6
  • Length 49.8
  • Packaging Quantity 20
  • Packaging Method Box
T1410100000-000 Rectangular Connector Hoods  1
  • Accessory Type Housing
  • Sealable Yes
  • Product Size 4
  • Entry Style Bottom
  • Color Gray
  • Material Die Cast Aluminum
  • Locking Device Type Locking Lever
  • Connector Mounting Type Bulkhead
  • Locking Device Location Housing
  • Height 46.2
  • Width 57
  • Length 118.6
  • Corrosion Protected Yes
  • Packaging Quantity 10
  • Packaging Method Box
T1410160000-000 Rectangular Connector Hoods  1
  • Accessory Type Housing
  • Sealable Yes
  • Product Size 6
  • Entry Style Bottom
  • Color Gray
  • Material Die Cast Aluminum
  • Locking Device Type Locking Lever
  • Connector Mounting Type Bulkhead
  • Locking Device Location Housing
  • Height 46.2
  • Width 57
  • Length 139.6
  • Corrosion Protected Yes
  • Packaging Quantity 10
  • Packaging Method Box
T1410240000-000 Rectangular Connector Hoods  1
  • Accessory Type Housing
  • Sealable Yes
  • Product Size 8
  • Entry Style Bottom
  • Color Gray
  • Material Die Cast Aluminum
  • Locking Device Type Locking Lever
  • Connector Mounting Type Bulkhead
  • Locking Device Location Housing
  • Height 46.2
  • Width 57
  • Length 165.6
  • Corrosion Protected Yes
  • Packaging Quantity 7
  • Packaging Method Box
1745062-1 Other Hard Wired Boxes
  • Component Type Fuse Holder
  • Fuse Type Miniature Fuse
  • Relay Type Mini Relay
  • Sealable Yes
  • Operating Voltage 24
  • Terminal Primary Locking Feature Locking Lance
  • Secondary Locking Yes
  • Operating Temperature (Max) 85
  • Operating Temperature Range -40 – 85
4-1445050-0 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Power Positions 10
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 5
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.54
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Agency/Standard CSA
  • Packaging Method Box & Tray
T2020072201-001 Rectangular Contact Inserts  1
  • Product Size 1
  • Product Type Insert
  • Number of Positions 7
  • Power Circuit Voltage 250
  • Current Rating 10
  • Insert Style Socket
  • Color Gray
  • Insert Type Socket
  • Contact Type Crimp Contact
  • Pole Configuration 7
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal
  • Packaging Quantity 10
  • Packaging Method Box
T2020152101-001 Rectangular Contact Inserts  1
  • Product Size 2
  • Product Type Insert
  • Number of Positions 15
  • Power Circuit Voltage 250
  • Current Rating 10
  • Insert Style Pin
  • Color Gray
  • Insert Type Pin
  • Contact Type Crimp Contact
  • Pole Configuration 15+PE
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal
  • Packaging Quantity 10
  • Packaging Method Box
T2020642101-002 Rectangular Contact Inserts  1
  • Product Size 8
  • Product Type Insert
  • Number of Positions 64
  • Power Circuit Voltage 250
  • Current Rating 10
  • Insert Style Pin
  • Color Gray
  • Insert Type Pin
  • Contact Type Crimp Contact
  • Pole Configuration 64
  • Contact Current Rating (Max) 10
  • Circuit Application Power & Signal
  • Packaging Quantity 5
  • Packaging Method Box
T2040063201-001 Rectangular Contact Inserts  1
  • Product Size 3
  • Product Type Insert
  • Number of Positions 6
  • Power Circuit Voltage 500
  • Current Rating 16
  • Insert Style Socket
  • Color Gray
  • Insert Type Socket
  • Contact Type Spring
  • Pole Configuration 6
  • Contact Current Rating (Max) 16
  • Circuit Application Power & Signal
  • Packaging Quantity 10
  • Packaging Method Box
T2040162201-001 Rectangular Contact Inserts  1
  • Product Size 6
  • Product Type Insert
  • Number of Positions 16
  • Power Circuit Voltage 500
  • Current Rating 16
  • Insert Style Socket
  • Color Gray
  • Insert Type Socket
  • Contact Type Screw Contact
  • Pole Configuration 16
  • Contact Current Rating (Max) 16
  • Circuit Application Power & Signal
  • Packaging Quantity 5
  • Packaging Method Box
T2040162211-000 Rectangular Contact Inserts  1
  • Product Size 6
  • Product Type Insert
  • Number of Positions 16
  • Power Circuit Voltage 500
  • Current Rating 16
  • Insert Style Socket
  • Color Gray
  • Insert Type Socket
  • Material PC-GF20
  • Contact Type Screw Contact
  • Pole Configuration 16
  • Contact Current Rating (Max) 16
  • Circuit Application Power & Signal
  • Packaging Quantity 5
  • Packaging Method Box
T2040163101-001 Rectangular Contact Inserts  1
  • Product Size 6
  • Product Type Insert
  • Number of Positions 16
  • Power Circuit Voltage 500
  • Current Rating 16
  • Insert Style Pin
  • Color Gray
  • Insert Type Pin
  • Contact Type Spring
  • Pole Configuration 16
  • Contact Current Rating (Max) 16
  • Circuit Application Power & Signal
  • Packaging Quantity 5
  • Packaging Method Box
T2040164101-001 Rectangular Contact Inserts  1
  • Product Size 6
  • Product Type Insert
  • Number of Positions 16
  • Power Circuit Voltage 500
  • Current Rating 16
  • Insert Style Pin
  • Color Gray
  • Insert Type Pin
  • Contact Type Crimp Contact
  • Pole Configuration 16
  • Contact Current Rating (Max) 16
  • Circuit Application Power & Signal
  • Packaging Quantity 5
  • Packaging Method Box
T3161090001-000 Circular Connector Hardware  1
  • Accessory Type Cable Fitting
  • Shell Size PG9
  • Connector System Cable-to-Cable
  • Corrosion Protected Yes