6-1542000-3 Heat Sinks
  • Product Type Heat Sink
  • Device Type BGA
  • Accessory Type Clip
  • Number of Fins 3
  • Power 5
  • Fin Style Radial
  • Material Aluminum
  • Plating Material Black Anodized
  • UL Flammability Rating UL 94V-0
  • Air Velocity 0
  • Comment Heat sink assembly includes Two Leg Standard Clip, Part Number 1542367-1.
1437522-4 PGA Sockets
  • Chip Compatibility Any Socket 7 Chip
  • Leg Style Pin Grid Array (PGA)
  • Connector & Contact Terminates To Printed Circuit Board
  • Cap Type Standard
  • Profile Low
  • ZIF Actuator Screwdriver/Cam
  • Product Type Socket
  • Insertion Force Low
  • Number of Positions 321
  • Grid Size 19 x 19
  • Grid Spacing 1.27 x 2.54
  • Heat Sink Style Universal
  • Frame Style Open
  • Cover Material High Temperature Thermoplastic
  • Sleeve Material Copper Alloy
  • Sleeve Plating Material Tin/Lead
  • Cover Color Black
  • Actuator Handle Material Stainless Steel
  • Handle Type Standard
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold
  • Socket Type PGA
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 10
  • Contact Current Rating (Max) 3
  • Contact Style Stamped & Formed
  • Termination Post Length 2.29
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Heat Sink Attachment With
  • Centerline (Pitch) 2.565
  • Housing Color Black
  • Housing Material Thermoplastic
  • Socket Overall Height 4.57
  • Operating Temperature Range -55 – 105
  • Assembly Process Feature None
  • Circuit Application Signal
  • Socket Identifier None
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 12
  • Packaging Method Box & Tube
2-1542000-2 Heat Sinks
  • Product Type Heat Sink
  • Device Type BGA
  • Accessory Type Clip
  • Number of Fins 5
  • Power 5
  • Fin Style Radial
  • Material Aluminum
  • Plating Material Black Anodized
  • UL Flammability Rating UL 94V-0
  • Air Velocity 0
  • Comment Heat sink assembly includes Two Leg Clip, Part Number 1542431-1.
5-1542000-6 Heat Sinks
  • Product Type Heat Sink
  • Device Type BGA
  • Accessory Type Clip
  • Number of Fins 2
  • Power 5
  • Fin Style Radial
  • Material Aluminum
  • Plating Material Black Anodized
  • Comment Heat sink assembly includes Two Leg Standard Clip, Part Number 1542367-1.