CAT-D485-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Backshell
  • Strain Relief With
  • Connector System Wire-to-Wire
  • Number of Positions 2
  • Cable Exit Angle 180
  • Color Black
  • Material PA
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating None
  • Packaging Method Box
  • Serviceable Yes
CAT-D485-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Operating Voltage 250
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1
  • Contact Current Rating (Max) 7.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 4
  • Width 16.05
  • Height 17.65
  • Length 31.37
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP67
  • Packaging Method Box
  • Packaging Quantity 1600
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-D48-SFT273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 7.5
  • Terminal & Splice Style Pin
  • Mating Pin Diameter 1
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 14 – 16
  • Wire Size .5 – 1
  • Wire Size Search 10
  • Wire Size Search .35
  • Wire Insulation Diameter 1.4 – 2.54
  • Operating Temperature Range -55 – 125
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)