1-1337460-0 In-Series Adapters
  • RF Connector Type BNC
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Isolated Ground No
  • Grade Professional
  • Number of Positions 1
  • Impedance 50
  • Frequency 4
  • Body Plating Material Nickel
  • Body Style Straight Goal Post
  • Body Material Brass
  • Body Insulation With
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Quantity 50
  • Packaging Method Tray
  • Gasket Material Silicone Rubber