5415487-1 RF Connectors  1
  • RF Interface SMB
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Cable Type RD 179
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Outer Contact Plating Material Gold (Au)
  • Grade Commercial
3-1489841-2 DIMM Sockets
  • DRAM Type Double Data Rate (DDR) 2
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post With
  • Product Type Socket
  • Number of Positions 240
  • Module Orientation Vertical
  • Number of Bays 2
  • Number of Rows 2
  • Keying Standard
  • Number of Keys 1
  • Center Key Center
  • DRAM Voltage 1.8
  • Ejector Type Standard
  • Retention Post Location Both Ends
  • Latch Color Blue
  • Module Key Type Center
  • Latch Material High Temperature Thermoplastic
  • Ejector Location Both Ends
  • Ejector Material High Temperature Thermoplastic
  • Retention Post Material Stainless Steel
  • Ejector Material Color Natural
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Matte Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Socket Style DIMM
  • Contact Mating Area Plating Thickness .38
  • Solder Tail Contact Plating Thickness 3
  • Contact Mating Area Plating Material Gold
  • Socket Type Memory Card
  • Insertion Style Direct Insert
  • Termination Post Length 3.18
  • PCB Mount Retention Type Retention Clip/Post
  • PCB Mount Retention With
  • Locating Posts With
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Mounting Angle Vertical
  • Boardlock Material Stainless Steel
  • Centerline (Pitch) 1
  • Housing Color Natural
  • Housing Material High Temperature Nylon
  • Height Above PC Board 23.1
  • Center Retention Hole Diameter 1.5
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 64
5-1814825-1 RF Connectors
  • RF Interface F Series
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Body Material Zinc
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Tin
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Quantity 100
  • Packaging Method Box
  • Dielectric Material Polyethylene
583879-1 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Style Bifurcated
  • Solder Tail Contact Plating Thickness Nickel: 30
  • Termination Method to Wire & Cable Wire Wrap
  • Contact Retention in Housing Crimp Snap-In
  • Centerline (Pitch) 2.54
  • Packaging Method Loose Piece
  • Packaging Quantity 5000
6565692-1 SO DIMM Sockets
  • DRAM Type Double Data Rate (DDR)
  • Connector System Cable-to-Board
  • Profile Low
  • Row-to-Row Spacing 7.6
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 200
  • Number of Rows 2
  • Keying Reverse
  • Number of Bays 2
  • Number of Keys 1
  • Center Key None
  • DRAM Voltage 2.5
  • SGRAM Voltage 2.5
  • Ejector Type Locking
  • Module Key Type SGRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Semi-Hard Tray Assembly
  • Packaging Quantity 20
8-5227079-1 RF Connectors
  • RF Interface BNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 59
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Box
  • Dielectric Material Polyethylene
  • Coupling Nut Base Material Brass
  • Grade Commercial
5-583879-4 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Style Bifurcated
  • Solder Tail Contact Plating Thickness Nickel: 30
  • Termination Method to Wire & Cable Wire Wrap
  • Crimp Area Plating Material Finish Matte
  • Contact Retention in Housing Crimp Snap-In
  • Centerline (Pitch) 2.54
  • Packaging Method Loose Piece
  • Packaging Quantity 5000
5-583879-8 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Style Bifurcated
  • Solder Tail Contact Plating Thickness Nickel: 30
  • Termination Method to Wire & Cable Wire Wrap
  • Crimp Area Plating Material Finish Matte
  • Contact Retention in Housing Crimp Snap-In
  • Centerline (Pitch) 2.54
  • Packaging Method Loose Piece
5-583879-9 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Style Bifurcated
  • Solder Tail Contact Plating Thickness Nickel: 30
  • Termination Method to Wire & Cable Wire Wrap
  • Crimp Area Plating Material Finish Matte
  • Contact Retention in Housing Crimp Snap-In
  • Centerline (Pitch) 2.54
  • Packaging Method Loose Piece
5415487-2 RF Connectors
  • RF Interface SMB
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Cable Type RG 179
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Outer Contact Plating Material Nickel (Ni)
  • Grade Commercial
5415487-3 RF Connectors
  • RF Interface SMB
  • RF Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Cable Type RG 179
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Outer Contact Plating Material Nickel (Ni)
  • Grade Commercial
583879-4 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Style Bifurcated
  • Solder Tail Contact Plating Thickness Nickel: 30
  • Termination Method to Wire & Cable Wire Wrap
  • Contact Retention in Housing Crimp Snap-In
  • Centerline (Pitch) 2.54
  • Packaging Method Loose Piece
  • Packaging Quantity 5000
583879-8 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Style Bifurcated
  • Solder Tail Contact Plating Thickness Nickel: 30
  • Termination Method to Wire & Cable Wire Wrap
  • Contact Retention in Housing Crimp Snap-In
  • Centerline (Pitch) 2.54
  • Packaging Method Loose Piece
583879-9 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Style Bifurcated
  • Solder Tail Contact Plating Thickness Nickel: 30
  • Termination Method to Wire & Cable Wire Wrap
  • Contact Retention in Housing Crimp Snap-In
  • Centerline (Pitch) 2.54
  • Packaging Method Loose Piece
6-5227079-5 RF Connectors
  • RF Interface BNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type Belden 9290
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material Polyethylene
  • Coupling Nut Base Material Brass
  • Grade Commercial
8-5227079-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Cable Mount
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 141
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Box
  • Dielectric Material Polyethylene
  • Coupling Nut Base Material Brass
  • Grade Commercial
9-226177-0 Coax Terminators
  • Cable Type Coaxial
  • Sealable No
  • Product Type Terminal
  • Body Plating Material Tin
  • Body Insulation Without
  • Body Material Brass
  • RF Connector Center Contact Material Brass
  • Crimp Type Braid & Center Conductor Termination
  • RF Connector Center Contact Plating Material Tin-Lead
  • Contact Current Rating (Max) 1
  • Connection Type Permanent
  • Operating Temperature Range -55 – 80
  • Circuit Application Signal
  • Packaging Method Strip
9-226619-0 Coax Terminators
  • Cable Type Coaxial
  • Sealable No
  • Product Type Terminal
  • Stud Size 1/4 [M6]
  • Body Plating Material Tin
  • Body Insulation Without
  • Body Material Brass
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Tin-Lead
  • Connection Type Ring Tongue
  • Circuit Application Signal
  • Packaging Method Strip