MTC100-BF2-P31 Standard Rectangular Connectors
  • Housing Type Stacking Hole
  • Product Type Connector Kit
  • Connector Style Receptacle
  • Shielded No
  • Row-to-Row Spacing 2.54
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount Yes
  • Shell Size 50.8 [2]
  • Number of Positions 40
  • Number of Rows 2
  • Panel Gasket With
  • Preloaded Yes
  • Plating Material Cadmium
  • Contact Plating Material Gold Over Nickel
  • Contact Type Pin
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Wire Wrap
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Jackscrew
  • Contact Retention With
  • Flange With
  • Mating Hardware Jackscrew
  • Tail Length 6.1
  • Option Long Post
  • Agency/Standard UL
  • Packaging Method Package