2204273-2 Bus Bar Connectors  1
  • Connector System Bus Bar-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Number of Positions 1
  • PCB Mount Orientation Straight
  • Current Rating 500
  • Operating Voltage 48
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver over Nickel
  • Contact Current Rating (Max) 500
  • Contact Size 2
  • Contact Style Socket
  • Contact Design Multiple Contact Point
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Hole
  • Housing Material Stainless Steel
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Rating Recognized
  • Packaging Method Box & Tray
  • Blade Thickness 3
2204866-1 Bus Bar Connectors  1
  • Connector System Wire-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Current Rating 500
  • Hot Pluggable Yes
  • Operating Voltage 48
  • Operating Voltage Reference AC/DC
  • Operating Voltage 48
  • Color Black
  • Insulation Material Thermoplastic
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver
  • Contact Current Rating (Max) 500
  • Contact Design Multiple Contact Point
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Hole
  • Mating Alignment Type Blindmate
  • Housing Material Thermoplastic
  • Housing Color Black
  • Width 55
  • Length 62.7
  • Height 38
  • Operating Temperature Range -45 – 105
  • Circuit Application Power
  • Packaging Method Box
  • Blade Thickness 6
  • Comment Dual Pole