CAT-MINH6642 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 6
  • Number of Positions 6
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Beige
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Mounting Holes Without
  • Locking Interface With
  • Centerline (Pitch) 1.6
  • PCB Thickness (Recommended) .8
  • Width 25.3
  • Length 38.05
  • Profile Height from PCB 22.95
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Type Tray
CAT-M8793-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Clean Body
  • Connector & Contact Terminates To Flexible Printed Circuit (FPC)
  • Row-to-Row Spacing 2.6
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 6
  • Color Black
  • Connector Code 1
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .063
  • Mating Pin Diameter .63
  • Contact Current Rating (Max) 1
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -65 – 105
  • Circuit Application Power
  • Degree of Protection IP2B
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-M8793-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Insulated No
  • Receptacle Style Straight
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 2
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Mating Pin Diameter .64
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 17 – 13
  • Wire Size .08 – .22
  • Wire Size Search 12
  • Wire Size Search .08
  • PCB Hole Diameter 1.35
  • Wire Insulation Diameter .85 – 1.05
  • Operating Temperature Range -40 – 105
  • Agency/Standard GMW3191
  • Packaging Quantity 17000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code 1
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Contact Current Rating (Max) 7.5
  • Termination Method Surface Mount
  • PCB Mount Retention Type Board Latch
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Mounting Holes Without
  • Locking Interface With
  • Centerline (Pitch) 1.8
  • Width 23.15
  • Length 13.4
  • Profile Height from PCB 9.3
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP2B
  • Packaging Quantity 355
  • Packaging Type Reel
4-2188225-8 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief No
  • Number of Positions 28
  • Number of Rows 2
  • Blank Cavity Position 0
  • Nominal Voltage Architecture 12
  • Color Blue
  • Body Material PBT
  • Mating Tab Width .5
  • Contact Current Rating (Max) 3
  • Connector Mounting Type Board Mount
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 2
  • Height 12.4
  • Width 43.2
  • Length 20
  • Operating Temperature Range -40 – 80
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box & Tray
  • Connector Position Assurance Capable No
5-2188225-6 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief No
  • Number of Positions 28
  • Number of Rows 2
  • Blank Cavity Position 0
  • Nominal Voltage Architecture 12
  • Color Red
  • Body Material PBT
  • Mating Tab Width .5
  • Contact Current Rating (Max) 3
  • Mounting Feature Without
  • Polarized No
  • Terminal Position Assurance No
  • Centerline (Pitch) 2
  • Height 12.4
  • Width 43.2
  • Length 20
  • Operating Temperature Range -40 – 80
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box & Tray
  • Connector Position Assurance Capable No
1-2236905-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Terminal & Splice Type Tab
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size .22 – .35
  • Tab Length 16.4
  • Operating Temperature Range -40 – 105
2236905-1 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Type Tab
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size .13 – .17
  • Tab Length 16.4
  • Operating Temperature Range -40 – 105
2345104-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Locking Lance
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 4
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code A
  • Mating Tab Width .4
  • Contact Current Rating (Max) 3
  • Centerline (Pitch) 1.8
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Connector Position Assurance Capable Yes
2282154-3 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 6
  • Number of Rows 1
  • Color Blue
  • Connector Code C
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 1.8
  • Height 5
  • Width 16.45
  • Length 16.78
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 7000
  • Connector Position Assurance Capable No
  • Serviceable No
2300292-1 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Board-to-Component
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 10
  • Number of Positions 10
  • Number of Rows 2
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 24
  • Operating Voltage 24
  • Color Natural
  • Connector Code C
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Contact Current Rating (Max) 3
  • Termination Method Through Hole - Reflow
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Mounting Holes Without
  • Locking Interface With
  • Centerline (Pitch) 1.8
  • PCB Thickness (Recommended) 1.5 – 1.6
  • Width 16.2
  • Length 15
  • Profile Height from PCB 10
  • Operating Temperature Range -40 – 105
  • Operating Temperature (Max) 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 280
  • Packaging Type Tape & Reel
  • Interface Number 114-94000-20
2282153-9 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 5
  • Number of Rows 1
  • Color Blue
  • Connector Code Z
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 1.8
  • Height 5
  • Width 16.45
  • Length 14.98
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 7000
  • Connector Position Assurance Capable No
  • Serviceable No
2282267-9 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 8
  • Number of Rows 1
  • Color Blue
  • Connector Code Z
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 1.8
  • Height 5
  • Width 16.45
  • Length 20.38
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 6500
  • Connector Position Assurance Capable No
  • Serviceable No
2272388-1 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 16
  • Number of Positions 16
  • Number of Rows 2
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code A
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Surface Mount
  • PCB Mount Retention Type SMT Hold-Down
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Mounting Holes Without
  • Centerline (Pitch) 1.8
  • Width 22.75
  • Length 26.7
  • Profile Height from PCB 12.22
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
2272388-2 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 16
  • Number of Positions 16
  • Number of Rows 2
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code B
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Surface Mount
  • PCB Mount Retention Type SMT Hold-Down
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Mounting Holes Without
  • Centerline (Pitch) 1.8
  • Width 22.75
  • Length 26.7
  • Profile Height from PCB 12.22
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
2272388-3 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 16
  • Number of Positions 16
  • Number of Rows 2
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code C
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Surface Mount
  • PCB Mount Retention Type SMT Hold-Down
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Mounting Holes Without
  • Centerline (Pitch) 1.8
  • Width 22.75
  • Length 26.7
  • Profile Height from PCB 12.22
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
2272388-4 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 16
  • Number of Positions 16
  • Number of Rows 2
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code D
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Surface Mount
  • PCB Mount Retention Type SMT Hold-Down
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Mounting Holes Without
  • Centerline (Pitch) 1.8
  • Width 22.75
  • Length 26.7
  • Profile Height from PCB 12.22
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
2272919-1 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 8
  • Number of Positions 8
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code A
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Surface Mount
  • PCB Mount Retention Type SMT Hold-Down
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Mounting Holes Without
  • Centerline (Pitch) 1.8
  • Width 21.25
  • Length 23.05
  • Profile Height from PCB 11.01
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
2272919-2 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 8
  • Number of Positions 8
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code B
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Surface Mount
  • PCB Mount Retention Type SMT Hold-Down
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Mounting Holes Without
  • Centerline (Pitch) 1.8
  • Width 21.25
  • Length 23.05
  • Profile Height from PCB 11.01
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
2272919-3 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 8
  • Number of Positions 8
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code C
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Surface Mount
  • PCB Mount Retention Type SMT Hold-Down
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Board Mount
  • Mounting Holes Without
  • Centerline (Pitch) 1.8
  • Width 21.25
  • Length 23.05
  • Profile Height from PCB 11.01
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB