
PRODUCT
active
- Product Type Connector Assembly
- Housing Type Receptacle
- Connector System Board-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Contact Type Socket
- Number of Positions 30
- PCB Mount Orientation Vertical
- Number of Power Positions 6
- Number of Signal Positions 24
- Number of Rows 4
- Row-to-Row Spacing .1
- Board-to-Board Configuration Vertical
- Operating Voltage 60
- Operating Voltage 60
- Contact Current Rating (Max) 42
- Contact Retention Without
- Contact Termination Area Plating Material Tin
- Contact Mating Area Plating Material Gold
- Contact Mating Area Plating Thickness .76
- Termination Method to Printed Circuit Board Through Hole - Press-Fit
- Connector Mounting Type Board Mount
- Centerline (Pitch) 2.54
- UL Flammability Rating UL 94V-0
- Housing Color Black
- Housing Material Polyphthalamide
- Operating Temperature Range -20 – 105
- Circuit Application Power & Signal
- Glow Wire Rating Standard Part - Not Glow Wire
- Packaging Method Tray

PRODUCT
active
- Product Type Connector Assembly
- Housing Type Receptacle
- Connector System Board-to-Board
- Sealable No
- Connector & Contact Terminates To Printed Circuit Board
- Contact Type Socket
- Number of Positions 35
- PCB Mount Orientation Right Angle
- Number of Power Positions 11
- Number of Signal Positions 24
- Board-to-Board Configuration Right Angle
- Operating Voltage 60
- Operating Voltage 60
- Contact Current Rating (Max) 42
- Contact Retention Without
- Contact Termination Area Plating Material Tin
- Contact Mating Area Plating Material Noble Metal
- Contact Mating Area Plating Thickness .76
- Termination Method to Printed Circuit Board Through Hole - Press-Fit
- Connector Mounting Type Board Mount
- Centerline (Pitch) 2.54
- UL Flammability Rating UL 94V-0
- Housing Color Black
- Housing Material High Temperature Thermoplastic
- Operating Temperature Range -40 – 125
- Circuit Application Power & Signal
- Glow Wire Rating High Temperature Part - Not Glow Wire
- Packaging Method Tray