CAT-R131-M88A Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Shielded No
  • Connector Style Receptacle
  • Shell Type Aluminum
  • Prewired No
  • Operating Voltage 600
  • Shell Plating Material Trivalent Chromium
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Thermoplastic
  • Reverse Gender Standard
  • Panel Mount Feature Type Screw Nut
  • Connector Mounting Type Panel
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Operating Temperature Range -40 – 100
  • Fluid Resistance Moisture/Spray
  • Circuit Application Signal
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-R131-M88B Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Plug
  • Shell Type Aluminum
  • Prewired No
  • Number of Positions 27
  • Operating Voltage 600
  • Shell Plating Material Trivalent Chromium
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Thermoplastic
  • Contact Current Rating (Max) 30
  • Reverse Gender Standard
  • Contact Type Socket
  • Mating Alignment Type Keyed
  • Mating Retention Without
  • Operating Temperature Range -40 – 100
  • Fluid Resistance Moisture/Spray
  • Circuit Application Signal
  • Packaging Quantity 1
  • Field Serviceable Yes
CAT-R131-M88C Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Receptacle
  • Shell Type Aluminum
  • Prewired No
  • Number of Positions 27
  • Operating Voltage 600
  • Shell Plating Material Trivalent Chromium
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Thermoplastic
  • Contact Current Rating (Max) 30
  • Reverse Gender Standard
  • Contact Type Pin
  • Panel Mount Feature Type Screw Nut
  • Connector Mounting Type Panel
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Operating Temperature Range -40 – 100
  • Fluid Resistance Moisture/Spray
  • Circuit Application Signal
  • Packaging Quantity 1
  • Field Serviceable Yes