2246041-1 SFP/SFP+/zSFP+
SFF-8431
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Single
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 1
  • Number of Ports 1
  • Number of Positions 22
  • Data Rate (Max) 10
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Tail Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mounting Style Through Hole Solder
  • Connector Mounting Type Board Mount
  • Cage Material Copper Alloy
  • Centerline (Pitch) .875
  • Tail Length 1.6
  • Operating Temperature Range -55 – 105
  • For Use With Pluggable I/O Products Micro SFP+ Cable Assembly
  • Pluggable I/O Applications Micro SFP+
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No