CAT-T4827-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Aluminum
  • Insulated No
  • Receptacle Style 180°
  • Seal Type Family Seal or Unsealed
  • Crimp Type C-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.6
  • Mating Tab Thickness .6
  • Interface Plating Gold (Au)
  • Termination Method Crimp
  • Wire Size .2 – .5
  • Wire Size .08 – .22
  • Wire Size Search 5
  • Wire Size Search .08
  • Tab Length 13.9
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 1000
  • Packaging Method Box
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-T4827-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Row-to-Row Spacing 3.75
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code 1
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width .63
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 2
  • Width 22
  • Height 13
  • Length 14.5
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable Yes