2170129-1 RJ Point Five Connectors  1
  • Modular Jack & Plug Interface Type RJ point five
  • Modular Jacks & Plugs Products RJ point five
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Multiple Ports
  • Multiple Port Configuration Ganged
  • Port Matrix Configuration 1 x 2
  • Status Indicator Lightpipe
  • Connector Contact Density High
  • PCB Mount Orientation Right Angle
  • Number of Positions 8
  • EMI Finger Location Bottom
  • Profile Standard
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Current Rating (Max) .02
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Entry Location Side
  • Centerline (Pitch) 1.25
  • Operating Temperature Range 0 – 70
  • Shielded Yes
  • Circuit Application Signal
  • Performance Category Cat 5e
  • Packaging Method Box & Tray
350036-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Design Formed Pin
  • Wire/Cable Size 26 – 18
  • Wire/Cable Size .12 – .8
  • Wire/Cable Size 236.823 – 1578.82
  • Termination Type Crimp
  • Accepts Wire Insulation Diameter Range .635 – 2.92
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire/Cable Type Discrete Wire
213738-5 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 4.39
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Connector Configuration Drawer
  • PCB Mount Orientation Vertical
  • Number of Positions 19
  • Number of Rows 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Drawer Style Standard
  • Contact Current Rating (Max) 7.5
  • Contact Type Pin
  • Tail Plating Material Tin
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Housing Color Black
  • Housing Material Polyester
  • Tail Length 3.68
  • PCB Thickness (Recommended) 1.6
  • Operating Temperature Range -55 – 130
  • For Use With Hardware 208211-1 or -4
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Rating Certified
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • Comment Hardware not supplied.
350037-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Thickness .35 – .4
  • Wire/Cable Size 26 – 18
  • Wire/Cable Size .12 – .8
  • Wire/Cable Size 236.823 – 1578.82
  • Accepts Wire Insulation Diameter Range .635 – 2.92
  • Circuit Application Power
  • Packaging Method Bag
  • Packaging Quantity 1000
350666-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness .4
  • Contact Design Formed Socket
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .12 – .8
  • Wire/Cable Size 236.823 – 1578.82
  • Termination Type Crimp
  • Accepts Wire Insulation Diameter Range .635 – 2.92
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Packaging Method Bag/Box
  • Wire/Cable Type Discrete Wire
794000-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Mating Area Plating Thickness .4
  • Contact Design Formed Socket
  • Wire/Cable Size 26 – 24
  • Wire/Cable Size .12 – .2
  • Wire/Cable Size 236.823 – 394.705
  • Termination Type Crimp
  • Accepts Wire Insulation Diameter Range .635 – 1.27
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Reel
  • Wire/Cable Type Discrete Wire
794000-2 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Design Formed Socket
  • Wire/Cable Size 26 – 24
  • Wire/Cable Size .12 – .2
  • Wire/Cable Size 236.823 – 394.705
  • Termination Type Crimp
  • Accepts Wire Insulation Diameter Range .635 – 1.27
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Reel
  • Wire/Cable Type Discrete Wire
350036-2 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Design Formed Pin
  • Wire/Cable Size 26 – 18
  • Wire/Cable Size .12 – .8
  • Wire/Cable Size 236.823 – 1578.82
  • Termination Type Crimp
  • Accepts Wire Insulation Diameter Range .635 – 2.92
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire/Cable Type Discrete Wire
1-608017-4 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Columns 4
  • Number of Positions 36
  • Number of Rows 9
  • Operating Voltage 250
  • Termination Post & Tail Length 3.81
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Positive Lock
  • Mating Retention With
  • Housing Color Red
  • PCB Thickness (Recommended) 1.78
  • Packaging Method Bag
293726-1 Rectangular Caps & Covers
  • Accessory Type Strain Relief Coverpart Kit
  • Connector Style Plug
  • Product Type Accessory
  • Color Black
  • Operating Temperature Range -20 – 85
  • For Use With Plug housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Quantity 400
  • Packaging Method Bag
293728-1 Rectangular Caps & Covers
  • Accessory Type Strain Relief Coverpart Kit
  • Connector Style Receptacle
  • Product Type Accessory
  • Color Black
  • Operating Temperature Range -20 – 85
  • For Use With Receptacle housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Quantity 500
  • Packaging Method Box & Carton
293730-1 Rectangular Caps & Covers
  • Accessory Type Strain Relief Coverpart Kit
  • Connector Style Plug
  • Product Type Accessory
  • Material Nylon
  • Color Black
  • Operating Temperature Range -20 – 85
  • For Use With Plug housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Quantity 500
  • Packaging Method Box & Carton
293731-1 Rectangular Caps & Covers
  • Accessory Type Strain Relief Coverpart Kit
  • Connector Style Plug
  • Product Type Accessory
  • Material Nylon
  • Color Black
  • Operating Temperature Range -20 – 85
  • For Use With Plug housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Quantity 500
  • Packaging Method Box & Carton
293732-1 Rectangular Caps & Covers
  • Accessory Type Strain Relief Coverpart Kit
  • Connector Style Receptacle
  • Product Type Accessory
  • Material Nylon
  • Color Black
  • Operating Temperature Range -20 – 85
  • For Use With Receptacle housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Quantity 500
  • Packaging Method Box & Carton
293733-1 Rectangular Power Connectors  1
  • Product Type Accessory
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 8
  • Number of Power Positions 8
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Nylon
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag/Box
350037-2 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Thickness 1.27
  • Wire/Cable Size 26 – 18
  • Wire/Cable Size .12 – .8
  • Wire/Cable Size 236.823 – 1578.82
  • Accepts Wire Insulation Diameter Range .635 – 2.92
  • Circuit Application Power
  • Packaging Method Bag
  • Packaging Quantity 1000